(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chamfering and Deburring set

Part Number

Configured Part Number is shown.

Part Number
15500177
15500178
15500179
15500180
15500181
15500182
15500183
15500184
Part NumberMinimum order quantityVolume DiscountDays to ShipSet Contents Trusco code
1 Piece(s) 12 Day(s) 151-29212(high-speed steel)114-9161
1 Piece(s) 12 Day(s) 151-29034(high-speed steel)114-9162
1 Piece(s) 12 Day(s) 151-29211(cobalt high-speed steel)114-9163
1 Piece(s) 12 Day(s) Expandable holder B, 151-29212(high-speed steel)114-9165
1 Piece(s) 12 Day(s) Expandable holder E, 151-29034(high-speed steel)114-9166
1 Piece(s) 12 Day(s) Expandable holder E, 151-29211(cobalt high-speed steel)114-9167
1 Piece(s) 12 Day(s) 151-29210(cobalt high-speed steel)114-9168
1 Piece(s) 12 Day(s) Expandable holder B, 151-29210(cobalt high-speed steel)114-9169

Loading...

  1. 1

Tech Support