(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Holding Function Socket

Part Number

Configured Part Number is shown.

Part Number
003059
003060
003061
003062
003064
003066
003068
003070
003072
003743
003880
003881
003882
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Opposite Side Dimension
(mm)
Trusco Code Call Number Tip Dimension
(mm)
Input Drive
(mm)
Socket Contents
(mm)
Set Contents
(Pieces)
1 Piece(s) 12 Day(s) 35-125-6346T102.729.5--
1 Piece(s) 12 Day(s) 35-125-6347T153.269.5--
1 Piece(s) 12 Day(s) 35-125-6348T203.849.5--
1 Piece(s) 12 Day(s) 35-125-6349T254.409.5--
1 Piece(s) 12 Day(s) 35-125-6350T274.969.5--
1 Piece(s) 12 Day(s) 35-125-6352T305.499.5--
1 Piece(s) Quote 35-125-6353T406.609.5--
1 Piece(s) 12 Day(s) 38-125-6354T457.779.5--
1 Piece(s) 12 Day(s) 38-125-6355T508.799.5--
1 Piece(s) 12 Day(s) 29.09.0125-6359--9.5--
1 Piece(s) Quote --116-3242--6.354, 4.5, 5.0, 5.5, 6.0, 7.0, 8.0, 10, 13, nut extractor10
1 Piece(s) 12 Day(s) --116-3249--6.352.0, 2.5, 3.0, 4.0, 5.0, 6.0, 7.0, 8.08
1 Piece(s) 12 Day(s) --116-3250--6.35TX8, TX9, TX10, TX15, TX20, TX25, TX27, TX30, TX409

Loading...

  1. 1

Basic Information

Material Special tool steel

Tech Support