(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Torque Chuck HTC Slim Type

Part Number

Configured Part Number is shown.

Part Number
HTCJDFC030038510A
HTCJDFC030048510A
HTCJDFC030058510A
HTCJDFC030068510A
HTCJDFC030088510A
HTCJDFC030108510A
HTCJDFC030128510A
HTCJDFC030148510A
HTCJDFC030168510A
HTCJDFC030188510A
HTCJDFC030208510A
HTCJDFC0400312030A
HTCJDFC0400412030A
HTCJDFC0400512030A
HTCJDFC0400612030A
HTCJDFC0400812030A
HTCJDFC0401012030A
HTCJDFC0401212030A
HTCJDFC0401412030A
HTCJDFC0401612030A
HTCJDFC0401812030A
HTCJDFC0402012030A
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Shank Clamping Diameter
(mm)
Length Excl. Head
(mm)
Diameter Excl. Head
(mm)
Adjustment Length
(mm)
1 Piece(s) 12 Day(s) 114-7018BT303851016
1 Piece(s) 12 Day(s) 114-7019BT304851212
1 Piece(s) 12 Day(s) 114-7020BT30585138
1 Piece(s) 12 Day(s) 114-7022BT306851410
1 Piece(s) 12 Day(s) 114-7023BT308851610
1 Piece(s) 12 Day(s) 114-7024BT3010851810
1 Piece(s) 12 Day(s) 114-7025BT3012852010
1 Piece(s) 12 Day(s) 114-7026BT3014852410
1 Piece(s) 12 Day(s) 114-7027BT3016852610
1 Piece(s) 12 Day(s) 114-7028BT3018852810
1 Piece(s) 12 Day(s) 114-7029BT3020853010
1 Piece(s) 12 Day(s) 114-7035BT403120916
1 Piece(s) 12 Day(s) 114-7036BT4041201012
1 Piece(s) 12 Day(s) 114-7037BT405120118
1 Piece(s) 12 Day(s) 114-7038BT4061201210
1 Piece(s) 12 Day(s) 114-7039BT4081201410
1 Piece(s) 12 Day(s) 114-7040BT40101201610
1 Piece(s) 12 Day(s) 114-7041BT40121201810
1 Piece(s) 12 Day(s) 114-7042BT40141202210
1 Piece(s) 12 Day(s) 114-7043BT40161202410
1 Piece(s) 12 Day(s) 114-7044BT40181202610
1 Piece(s) 12 Day(s) 114-7045BT40201202810

Loading...

  1. 1

Basic Information

Type BT shank (dual contact) type 4d Tip Core Swinging Accuracy within 3 micrometre

Tech Support