(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Caliper GDCS

Part Number

Configured Part Number is shown.

 
Part Number
GDCS100
GDCS150
GDCS200
GDCS300
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Outer Side Jaws
(mm)
Interior Jaws
(mm)
Trusco code Instrument Error
(mm)
Manufacturer Code
1 Piece(s) 1 Day(s) 10016.577114-4596±0.03151951
1 Piece(s) 12 Day(s) 15016.577114-4597±0.03151952
1 Piece(s) 12 Day(s) 20019.590114-4598±0.03151953
1 Piece(s) 12 Day(s) 30021.5102114-4599±0.04151954

Loading...

  1. 1

Basic Information

Depth Bar W / WO Included Minimum Display(mm) 0.01 Features With auto off function(approx. 20 minutes), CR2032(lithium battery)

Tech Support