(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Pin Gauge, AA Series

Part Number

Configured Part Number is shown.

 
Part Number
AA0.200
AA0.210
AA0.220
AA0.230
AA0.240
AA0.250
AA0.260
AA0.270
AA0.280
AA0.290
AA0.300
AA0.310
AA0.320
AA0.330
AA0.340
AA0.350
AA0.360
AA0.370
AA0.380
AA0.390
AA0.400
AA0.410
AA0.420
AA0.430
AA0.440
AA0.450
AA0.460
AA0.470
AA0.480
AA0.490
AA0.510
AA0.520
AA0.540
AA0.560
AA0.570
AA0.590
AA0.610
AA0.640
AA0.830
AA1.120
AA1.720
AA1.750
AA1.950
AA2.050
AA2.150
AA2.210
AA2.220
AA2.240
AA2.550
AA3.020
AA3.070
AA3.080
AA3.360
AA3.430
AA3.480
AA3.650
AA4.250
AA4.270
AA4.290
AA4.320
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Dimension
(mm)
Diameter Precision
(μm)
Trusco code Overall length L
(mm)
Hardness
(HV)
Roundness / Cylindricity
(µm)
1 Piece(s) 12 Day(s) 0.20-817-662940--
1 Piece(s) 12 Day(s) 0.21-817-663040--
1 Piece(s) 12 Day(s) 0.22-817-663140--
1 Piece(s) 12 Day(s) 0.23-817-663240--
1 Piece(s) 12 Day(s) 0.24-817-663340--
1 Piece(s) Quote 0.25-817-663440--
1 Piece(s) 12 Day(s) 0.26-817-663540--
1 Piece(s) Quote 0.27-817-663640--
1 Piece(s) 12 Day(s) 0.28-817-663740--
1 Piece(s) 12 Day(s) 0.29-817-663840--
1 Piece(s) 12 Day(s) 0.30-817-663940--
1 Piece(s) 12 Day(s) 0.31-817-664040--
1 Piece(s) 12 Day(s) 0.32-817-664140--
1 Piece(s) 12 Day(s) 0.33-817-664240--
1 Piece(s) 12 Day(s) 0.34-817-664340--
1 Piece(s) 12 Day(s) 0.35-817-664440--
1 Piece(s) 12 Day(s) 0.36-817-664540--
1 Piece(s) 8 Day(s) 0.37-817-664640--
1 Piece(s) 12 Day(s) 0.38-817-664740--
1 Piece(s) 12 Day(s) 0.39-817-664840--
1 Piece(s) 12 Day(s) 0.40-817-664940--
1 Piece(s) 12 Day(s) 0.41-817-665040--
1 Piece(s) 12 Day(s) 0.42-817-665140--
1 Piece(s) 12 Day(s) 0.43-817-665240--
1 Piece(s) 12 Day(s) 0.44-817-665340--
1 Piece(s) 12 Day(s) 0.45-817-665440--
1 Piece(s) 12 Day(s) 0.46-817-665540--
1 Piece(s) 12 Day(s) 0.47-817-665640--
1 Piece(s) 12 Day(s) 0.48-817-665740--
1 Piece(s) 12 Day(s) 0.49-817-665840--
1 Piece(s) 1 Day(s) 0.51±0.8817-665940650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.52±0.8817-666040650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.54±0.8817-666240650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.56±0.8817-666440650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.57±0.8817-666540650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.59±0.8817-666740650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.61±0.8817-666840650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.64±0.8817-667140650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 0.83±0.8817-662240650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 1.12±0.8817-671850650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 1.72±0.8817-677250650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 1.75±0.8817-677550650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 1.95±0.8817-679350650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 2.05±0.8817-680250650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 2.15±0.8817-668250650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 2.21±0.8817-668750650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 2.22±0.8817-668850650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 2.24±0.8817-669050650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 2.55±0.8817-682250650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 3.02±0.8817-687150650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 3.07±0.8817-687650650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 3.08±0.8817-687750650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 3.36±0.8817-690250650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 3.43±0.8817-690850650HV or moreWithin 0.5
1 Piece(s) Quote 3.48±0.8817-691350650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 3.65±0.8817-692850650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 4.25±0.8817-697550650HV or moreWithin 0.5
1 Piece(s) 12 Day(s) 4.27±0.8817-699950650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 4.29±0.8817-700150650HV or moreWithin 0.5
1 Piece(s) 1 Day(s) 4.32±0.8817-700350650HV or moreWithin 0.5

Loading...

Tech Support