(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MUGEN-Coating Four-flute End Mill

Part Number

Configured Part Number is shown.

Part Number
MSE4301X2.5
MSE4301.5X4
MSE4302X5
MSE4302.5X7
MSE4303X8
MSE4303.5X9
MSE4304X10
MSE4304.5X12
MSE4305X13
MSE4305.5X14
MSE4306X15
MSE4306.5X17
MSE4307X18
MSE4307.5X19
MSE4308X20
MSE4308.5X22
MSE4309X23
MSE4309.5X24
MSE43010X25
MSE43012X30
MSE4452
MSE4452.5
MSE4453
MSE4454
MSE4455
MSE4456
MSE4458
MSE44510
MSE44512
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twisting Angle Trusco Code
1 Piece(s) 12 Day(s) 12.544530°426-7397
1 Piece(s) 12 Day(s) 1.5444530°426-7362
1 Piece(s) 12 Day(s) 2544530°426-7419
1 Piece(s) 12 Day(s) 2.5744530°426-7401
1 Piece(s) 12 Day(s) 3865030°426-7435
1 Piece(s) 12 Day(s) 3.5965030°426-7427
1 Piece(s) 12 Day(s) 41065030°426-7451
1 Piece(s) 12 Day(s) 4.51265530°426-7443
1 Piece(s) 12 Day(s) 51365530°426-7478
1 Piece(s) 12 Day(s) 5.51465530°426-7460
1 Piece(s) 12 Day(s) 61565530°426-7494
1 Piece(s) 12 Day(s) 6.51786030°426-7486
1 Piece(s) 12 Day(s) 71886530°426-7516
1 Piece(s) 12 Day(s) 7.51986530°426-7508
1 Piece(s) 12 Day(s) 82086530°426-7532
1 Piece(s) 12 Day(s) 8.522107030°426-7524
1 Piece(s) 12 Day(s) 923107030°426-7559
1 Piece(s) 12 Day(s) 9.524107530°426-7541
1 Piece(s) 12 Day(s) 1025107530°426-7371
1 Piece(s) 12 Day(s) 1230128030°426-7389
1 Piece(s) 12 Day(s) 2544545°426-7583
1 Piece(s) 12 Day(s) 2.5744545°426-7591
1 Piece(s) 12 Day(s) 3865045°426-7605
1 Piece(s) 12 Day(s) 41065045°426-7613
1 Piece(s) 12 Day(s) 51365545°426-7621
1 Piece(s) 12 Day(s) 61565545°426-7630
1 Piece(s) 12 Day(s) 82086545°426-7648
1 Piece(s) 12 Day(s) 1025107545°426-7567
1 Piece(s) Quote 1230128045°426-7575

Loading...

  1. 1

Basic Information

Material Micro Grain Carbide Surface treatment Infinite Coating

Tech Support