(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bond Urethane Caulk

Part Number

Configured Part Number is shown.

Part Number
05270
56088
56288
56388
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Trusco Code
1 Piece(s) 12 Day(s) Light gray421-8175
1 Piece(s) 35 Day(s) Ivory421-8183
1 Piece(s) 35 Day(s) Gray421-8205
1 Piece(s) 35 Day(s) White421-8213

Loading...

  1. 1

Basic Information

Working Temperature Range(°C) -20 to 70 Capacity(ml) 320 Type Cartridge type
Weight(g) 466 Material Main Component: Polyurethane resin type

Tech Support