(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bond Silicone Caulk (anti-fungal type)

Part Number

Configured Part Number is shown.

Part Number
05449
59078
59084
59087
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Capacity
(ml)
Trusco Code
1 Piece(s) 12 Day(s) Soft Ivory-485-9626
1 Piece(s) 35 Day(s) White330492-2107
1 Piece(s) 35 Day(s) Clear330492-2115
1 Piece(s) 35 Day(s) Light gray330492-2123

Loading...

  1. 1

Basic Information

Working Temperature Range(°C) -40 to 150 Type Cartridge type Weight(g) 386
Material Main Component: Silicone resin

Tech Support