(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bond Caulk White

Part Number

Configured Part Number is shown.

BCW-500

Part Number
BCW-500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Working Temperature Range(°C) -20 to 50 Color White Capacity(g) 500
Drilling Depth(mm) 80 Pilot Hole Diameter(mm) Concrete: 12 Prepared Hole Diameter(mm) ALC: 12
Nominal Diameter(mm) 12 Compatible Screw(mm) 8 to 10 Maximum Tensile Load(kN) 11.4
Type Water-based type, tube-filled type Drying Time to the Touch:(20 °C) 3 hours Trusco Code 356-7923
Weight(g) 566 Material Main Component: acrylic resin

Please check the type/dimensions/specifications of the part BCW-500 in the Bond Caulk White series.

Tech Support