(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Butyle B

Part Number

Configured Part Number is shown.

SHARPIE-B-BK

Part Number
SHARPIE-B-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Color Black Working Temperature Range(°C) -20 to 50 Capacity(ml) 330
Type cartridge 330ml 10 pieces Cardboard case / 2 boxes Trusco Code 816-5936 Weight(g) 413
Material One-component type Butyl rubber sealant Dry-curing type

Please check the type/dimensions/specifications of the part SHARPIE-B-BK in the Butyle B series.

Tech Support