(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standard needle【12 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
MN-12G-13
MN-13G-13
MN-14G-13
MN-15G-13
MN-28G-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipInner Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Weight
(g)

12 Pieces Per Package

1 Pack(s) 16 Day(s) or more 2.162.76855-594326

12 Pieces Per Package

1 Pack(s) 19 Day(s) or more 1.82.4855-594426

12 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1.62.1855-594526

12 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1.371.82855-594624

12 Pieces Per Package

1 Pack(s) 16 Day(s) or more 0.180.36855-595822

Loading...

  1. 1

Basic Information

Needle Length(mm) 13 Material (Needle) stainless(SUS304) Material (Needle Base) Brass, Ni plated

Tech Support