(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

S Type Barrel【20-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
PS10S/50
PS30S/50
PS50S/20
PS50S/50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCapacity
(ml)
Working Pressure
(kPa)
Total Length x Pipe Dia.
(mm)
Trusco Code Weight
(g)

50 Pieces Per Package

1 Pack(s) 35 Day(s) 10Up to 690106 x 18836-3221320

50 Pieces Per Package

1 Pack(s) 35 Day(s) 30Up to 690130 x 26836-3222760

20 Pieces Per Package

1 Pack(s) 35 Day(s) 50Up to 690kPa162 x 26855-5995360

50 Pieces Per Package

1 Pack(s) 35 Day(s) 50Up to 690162 x 26836-3223900

Loading...

  1. 1

Basic Information

Material Polypropylene(PP)

Tech Support