(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Non Drip Plunger【20-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
PP10ND/20
PP10ND/50
PP30ND/50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Features 1 Compatible Barrel Weight
(g)

20 Pieces Per Package

1 Pack(s) 35 Day(s) 855-6014Iwashita Non-drip plunger PP10ND 20 piecesPS10S26

50 Pieces Per Package

1 Pack(s) 13 Day(s) or more 855-6015Iwashita Non-drip plunger PP10ND 50 piecesPS10S24

50 Pieces Per Package

1 Pack(s) 13 Day(s) or more 855-6017Iwashita Non-drip plunger PP30ND 50 piecesPS30S, PS50S39

Loading...

  1. 1

Basic Information

Material Polyethylene

Tech Support