(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dispenser Controller, Standard Type

Part Number

Configured Part Number is shown.

AD2200C

Part Number
AD2200C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 160 Depth(mm) 110 Height(mm) 80
Discharge Pressure Adjustment Range(mPa) 0.02 to 0.69 Discharge Time Adjustment Range(sec) 0.010 to 99.999 Trusco Code 819-8972
Features 2 Foot switch Features 3 Dedicated AC adapter included Power Supply AC85 to 264V(50Hz / 60Hz)
Power Consumption 4.5VA(MAX) Weight(g) 1400

Please check the type/dimensions/specifications of the part AD2200C in the Dispenser Controller, Standard Type series.

Tech Support