(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Simplified Water Testing Kit "Simple Pack Mini"【6 Pieces Per Package】

Part Number

Configured Part Number is shown.

080520-3112

Part Number
080520-3112
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMeasuring Range
(mg/L)
Measurement Interval Reaction time Measurement items Trusco Code

6 Pieces Per Package

1 Pack(s) 12 Day(s) 0.3 to 106 steps20Iron Fe793-8063

Loading...

  1. 1

Basic Information

Quantity in box(Pieces) 6 Color chart display color 0.10.20.40.60.8125 Color light peach → dark peach
Measurement method Colorimetric method Mass 55 g

Please check the type/dimensions/specifications of the part 080520-3112 in the Simplified Water Testing Kit "Simple Pack Mini" series.

Products like this...

Part Number
080520-3062
080520-3182
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMeasuring Range
(mg/L)
Measurement Interval Reaction time Measurement items Trusco Code

6 Pieces Per Package

1 Pack(s) 12 Day(s) 0.1 to 58 steps10Free residual chlorine CIO793-8055

6 Pieces Per Package

1 Pack(s) 12 Day(s) 0 to 2006 steps10Total hardness TH793-8080

Tech Support