(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Full Auto Flexible Clamp Meter

Part Number

Configured Part Number is shown.

CFL-02R

Part Number
CFL-02R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Alternating Electrical Current(A) 3000 Width(mm) 178 Depth(mm) 30
Height(mm) 324 Maximum Display(Count) 6000 Accuracy 0.2 to 600A(40 to 65Hz)
Frequency(Hz) 40 to 1000 Maximum Measured Conductor Diameter(mm) 120 Clamp Diameter(mm) 120
Trusco Code 837-1233 Mass(g) 188 Power Supply AAA dry cell battery x 3(sold separately)
Resolution 0.01 to 1A Material ABS resin Safety Standard CAT4 600V

Tech Support