(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Illuminated Magnifier LUXO "WAVE LED ESD" (Part Numbers)

Part Number

Configured Part Number is shown.

WAVE LED ESDX3.5

Part Number
WAVE LED ESDX3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Magnification(x) 3.5 Lens Size(mm) 100 x 168 Power supply AC100V (with A plug ground)
Lens Dimension(mm) 1050 Arm Length(mm) 8 to 70 Clamp Width(mm) 13
Material Lens: Glass, Arm: Steel Trusco code 818-5321 Weight(g) 3,400

Please check the type/dimensions/specifications of the part WAVE LED ESDX3.5 in the LED Illuminated Magnifier LUXO "WAVE LED ESD" series.

Tech Support