(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro-Ruler for Microscope【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
3-321-0690
3-321-0691
3-321-0692
3-321-0693
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth
(mm)
Shape Total scale(mm)
(mm)
Minimum scale(mm)
(mm)
Vertical(mm)
(mm)
Trusco Code

5 Pieces Per Package

1 Pack(s) 45 Day(s) 50Ruler type400.258836-4866

5 Pieces Per Package

1 Pack(s) 35 Day(s) 30Ruler type200.054836-4867

5 Pieces Per Package

1 Pack(s) 35 Day(s) 15Cover glass type100.0515836-4868

5 Pieces Per Package

1 Pack(s) 35 Day(s) 15Cover glass type70.0215836-4869

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Quantity in a bag(Sheet) 5 Material Kodak Accumax 2000 film(PET)ABX-7
Mass(g) 1

Tech Support