(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Open Ratchet Flex Type (RCW13F)

Part Number

Configured Part Number is shown.

RCW13F

Part Number
RCW13F
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Applicable dimension
(mm)
Thickness T2
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) 17713116.7835-9782120

Loading...

  1. 1

Basic Information

Swing angle(°) 180 Material Special steel

Please check the type/dimensions/specifications of the part RCW13F in the Open Ratchet Flex Type series.

Products like this...

Part Number
RCW17F
RCW19F
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Applicable dimension
(mm)
Thickness T2
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) 2231712.58.2835-9783230
1 Piece(s) Quote 24819138.8835-9784310

Tech Support