(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SDS-plus Shank Hammer Drill Option, SDS Bull-point

Part Number

Configured Part Number is shown.

1618600005 (250MM)

Part Number
1618600005 (250MM)
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Blade Width(mm) 14 Total Length(mm) 250 Trusco Code 497-4603
Mass(g) 237

Please check the type/dimensions/specifications of the part 1618600005 (250MM) in the SDS-plus Shank Hammer Drill Option, SDS Bull-point series.

Tech Support