(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler, PFF Type

Part Number

Configured Part Number is shown.

22PFF

Part Number
22PFF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Body Material Brass Seal Material NBR
Operating Pressure Range(MPa) 0::0.7 Product Name Oxygen plug Use For oxygen torch
Withstand pressure 1 Connection size G1/4 Trusco code 778-3469
Weight(g) 29

Please check the type/dimensions/specifications of the part 22PFF in the Mini Coupler, PFF Type series.

Tech Support