(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General Purpose Compact Pressure Regulator YR90F

Part Number

Configured Part Number is shown.

Part Number
YR-90F-R-11FS-25-AR-2205
YR-90F-R-11FS-25-N2-2205
YR-90F-R-11FS-25-O2-2205
YR-90F-R-12FS-30-H2-2205
Part NumberMinimum order quantityVolume DiscountDays to ShipPort connection Standard flow rate Fluid Trusco code
1 Piece(s) 35 Day(s) W22-14 (right)25 L/minArgon434-6793
1 Piece(s) 12 Day(s) W22-14 (right)25 L/minNitrogen434-6823
1 Piece(s) 35 Day(s) W22-14 (right)25 L/minOxygen434-6831
1 Piece(s) Quote W22-14 (left)30 L/minHydrogen434-6807

Loading...

  1. 1

Basic Information

Primary side working pressure(MPa) 2 to 15 Secondary side working pressure(MPa) 0.2 to 0.37 Outlet connection φ8 hose port
Material Brass Weight(kg) 1.6

Tech Support