(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Accessories for Welding Table System, Four-side Bracket【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

T60334-K02

Part Number
T60334-K02
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 150 Depth(mm) 135 Height(mm) 30
Thickness(mm) 50 Slot length(mm) 121 Number of holes 8 + 2
Material Carbon Steel (S45C) Trusco code 818-8523 Weight(kg) 4000

Tech Support