(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Anemometer (0563 4404)

Part Number

Configured Part Number is shown.

0563 4404

Part Number
0563 4404
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring wind speed range
(m/s)
Resolution
(m/s)
Measuring range temperature
(℃)
Trusco Code Power Supply CO2 measurement range
(ppm)
Wind speed measurement accuracy
1 Piece(s) Quote ---20 to 70127-2580AA Alkaline battery x 7, or power adapter(option)--

Loading...

  1. 1

Basic Information

Width(mm) 65 Depth(mm) 32 Height(mm) 154
Mass(g) 250

Please check the type/dimensions/specifications of the part 0563 4404 in the Anemometer series.

Products like this...

Part Number
0563 4400
0563 4403
0563 4405
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring wind speed range
(m/s)
Resolution
(m/s)
Measuring range temperature
(℃)
Trusco Code Power Supply CO2 measurement range
(ppm)
Wind speed measurement accuracy
1 Piece(s) Quote 0 to 300.01-20 to 70127-2599AA Alkaline battery x 7, or power adapter(option)--
1 Piece(s) Quote 0.3 to 350.01-20 to 70127-2564AA Alkaline battery x 7, or power adapter(option)-±(0.1 m/s + 1.5% of measured value)
1 Piece(s) Quote --0 to 50127-2573-0 to 10000-

Tech Support