(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Iron Holder, with Lead-free Soldering Compatible Iron Tip Cleaner

Part Number

Configured Part Number is shown.

633-01

Part Number
633-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 84 Depth(mm) 186 Compatible model FX-600, FX-601, 933, 934, 455, 456, DASH, PRESTO, MACH-1
Trusco code 359-7008 Weight(g) 380

Please check the type/dimensions/specifications of the part 633-01 in the Iron Holder, with Lead-free Soldering Compatible Iron Tip Cleaner series.

Tech Support