(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Biodegradable Grease Spray-EX

Lubricant, Biodegradable Grease Spray-EX

Biodegradable anti-corrosive lubricating grease
[Features]
•Uses Biodegradable Grease, Environment - friendly product.
•Biodegradable rate is more than 60% (OECD 301C/28 days).
•Raw material of this product has passed Biodegradable Lubricating Oil Eco Mark Certification Criteria.
[Applications]
•As a lubricating agent for rotating and vibrating places of various agriculture machines. (Tractor, Combine Harvester, Chain Saw, Bush Cutter).
•Applied to door hinges, chains or shutter, etc.

Part Number

Configured Part Number is shown.

00821

Part Number
00821
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Environment Friendly Specification 3 2 Spraying Methods / Bottom-Up Spray OK
Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00821 in the Lubricant, Biodegradable Grease Spray-EX series.

Tech Support