(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Damp-Proof Grease for Connector

Lubricant, Damp-Proof Grease for Connector

Damp-proof lubricating grease for couplers
[Features]
•Lubricating and anti-moisture grease for coupler housing of various machines.
•Makes coupler easy attachable and removable, prevents terminal from damaging by PTFE.
•Prevents coupler from moistening in high humidity environment.
•Improves electrification, recovers electric conduction. Meanwhile, protecting contact point from rusting by its excellent anti-rust property.
[Applications]
•Used as lubricating and moisture proof agent for coupler and terminal.
•Rust and moisture proof from the reverse side of solderless terminal.
•Lubricating and anti-moisture for coupler of automobile, vessels and various machines.

Part Number

Configured Part Number is shown.

00285

Part Number
00285
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 180ml/pcs

Loading...

  1. 1

Basic Information

Base Oil Synthetic oil Thickener Lithium soap JIS Classification 2
Heat-Resistance(°C) 150 Fusion load(N) 1236 Operating Temperature Range(°C) -55~130
Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Bottom-Up Spray OK Specification 3 Waterproof
Salt spray test(hours) over 120 Consistency about 290 Amount Of Content 180ml/pcs

Please check the type/dimensions/specifications of the part 00285 in the Lubricant, Damp-Proof Grease for Connector series.

Tech Support