(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Jet Lube

Lubricant, Jet Lube

Mucous oil, high grade lubricating and rust preventing agent.
[Features]
•Provides long term lubricating, rust proof, corrosion proof effect because of strong adhesive properties of lubricating film.
•Long-life lubrication and rust preventing agent with water displacing property, therefore, it forms strong oily film under water even if water covers on the surface.
•Penetrates to narrow openings, doesn't soil surroundings because of little splashing.
[Applications]
•Rust prevention and lubrication for metal ware, precision instruments, tools, molds and metal work desk.
•For manufacturing processes requiring extreme pressure, such as pressing and drilling works.
•For every kinds of bearings.

Part Number

Configured Part Number is shown.

00031

Part Number
00031
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 300ml/pcs

Loading...

  1. 1

Basic Information

Heat-Resistance(°C) 120 Fusion load(N) 1570 Operating Temperature Range(°C) -10~150
Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Bottom-Up Spray OK Specification 3 Water Replacement
Kinematic viscosity (40°C)(cSt) 140 (for reference only) Amount Of Content 300ml/pcs

Please check the type/dimensions/specifications of the part 00031 in the Lubricant, Jet Lube series.

Tech Support