(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, PN55 Rust proof penetrating oil for equipment

Lubricant, PN55 Rust proof penetrating oil for equipment

[Features]
•Without unpleasant smell since it is odorless. Adopts 2-way nozzle, bottom-up spray is available.
•Has super high lubricating effect comparing with other products because of PTFE compounded.
•Penetrates rapidly into corroded metal surface. Activates on base metal under the rusty layer while lubricating the metal.
•At an amazing speed, loosens binding screws, nuts etc., caused by rust.
•Prevents rusting by water replacement.
•Doesn't contain silicone oil.
[Applications]
•Loosens binding crews, nuts, etc. caused by rust or seizure.
•For anti-rust or lubricating metal ware.

Part Number

Configured Part Number is shown.

00530

Part Number
00530
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Heat-Resistance(°C) 120 Fusion load(N) 1570 Operating Temperature Range(°C) -10~130
Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 2 Spraying Methods / Bottom-Up Spray OK Specification 3 Water Replacement / Odorless
Salt spray test(hours) Over 48 Indoor rust proof Over 6 months Kinematic viscosity (40°C)(cSt) 9 (for reference only)
Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00530 in the Lubricant, PN55 Rust proof penetrating oil for equipment series.

Tech Support