(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Soft Grease Spray

Lubricant, Soft Grease Spray

Long term anti-corrosive & lubricating grease
[Features]
•Superior in rust-proof & water-resistance and keeps long period of lubricant effect.
•With excellent penetrating property, penetrates into narrow openings.
•Almost no foaming and splashing.
•With excellent penetrating and heat-resistant characters.
[Applications]
•Anti-rust and lubrication for the rotating and vibrating parts of the chains, gears etc.
•Applies to rotating and vibrating places where probably moistened by water, vapor and seawater; and to the places where lubricating and penetrating required at high temperature.
•Stops squeaking noise from shutters, door hinges, chains of bicycles and steel furniture.

Part Number

Configured Part Number is shown.

00109

Part Number
00109
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 300ml/pcs

Loading...

  1. 1

Basic Information

Base Oil Mineral Oil Thickener Special complex soap JIS Classification 1
Heat-Resistance(°C) 200 Fusion load(N) 1961 Operating Temperature Range(°C) -20~170
Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 2 Spraying Methods Specification 3 Waterproof
Salt spray test(hours) Over 500 Consistency about 330 Amount Of Content 300ml/pcs

Please check the type/dimensions/specifications of the part 00109 in the Lubricant, Soft Grease Spray series.

Tech Support