(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Tapping Spray (Chlorine-Free)

Lubricant, Tapping Spray (Chlorine-Free)

Cutting lubricant
[Features]
•No worry of generation of Dioxin, since it does not contain Chlorine Paraffin. Saves time for separation of waste.
[Applications]
•Applies to all kinds of metals along with non-ferrous metals.
•Used in the process of tapping, drilling, reaming, screw cutting and broaching works.

Part Number

Configured Part Number is shown.

00189

Part Number
00189
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Fusion load(N) 2120 Operating Temperature Range(°C) Below 100 Specification 1 PRTR: Not Applicable / Toxicity: Low
Specification 2 Environment Friendly Copper strip corrosion test 1a (100°C x 1hr) Inactive Sulfur(%) Below 0.6
Kinematic viscosity (40°C)(cSt) 44.7 Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00189 in the Lubricant, Tapping Spray (Chlorine-Free) series.

Tech Support