(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Visco-Lube

Lubricant, Visco-Lube

High extreme-pressure and high-adhesive lubricating agent.
[Features]
•The lubricating film, which has strong adhesive, anticorrosive and anti-rust effect, protects the coated surface from water, acid or alkaline atmosphere.
•Strong against extreme-pressures and does not get blackened owing to MCA and BN (white solid lubricating agent) compounded.
•Different from Molybdenum, doesn't contaminate surroundings.
•High adherent with least splashing.
[Applications]
•Used for outer lubrication of heavy load, rotary part of all kind of construction machines and automatic warehouse.
•Applies to open gears, chains and wire ropes.
•Outer lubrication of all kinds of bearings.

Part Number

Configured Part Number is shown.

00106

Part Number
00106
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 330ml/pcs

Loading...

  1. 1

Basic Information

Heat-Resistance(°C) 300 (Solid) Fusion load(N) 1570 Operating Temperature Range(°C) -10~150
Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Strong power Kinematic viscosity (40°C)(cSt) 4000 (for reference only)
Amount Of Content 330ml/pcs

Please check the type/dimensions/specifications of the part 00106 in the Lubricant, Visco-Lube series.

Tech Support