(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mold Release Agent Fluorine Type R

Mold Release Agent Fluorine Type R

[Features]
•No negative influences on electric contact point, suitable for electric parts molding.
•Good at release of rubber resin, silicone resin and fluororesin mold.
•Gluing, painting and printing are available when only small amount of this agent is needed.
•Excellent in thermal stability. (Heat-resistant: 200~250°C)
[Applications]
•Mold Release for plastic and various rubber.
•Applicable to thermoplastic resins, phenol resin, PET, FRP, SMC.
•Used for releasing of silicone mold when producing of prototypes.

Part Number

Configured Part Number is shown.

00637

Part Number
00637
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Type Spray Product Type Fluorine-Based Heat-Resistant(°C) 200~250
Major Ingredient Special Fluorine Compound Secondary Process Painting & Plating is available Mold Release Ability Thermoplastic Property: ◎ / Thermosetting Property: ◎ / Rubber: ◎ / Silicone, Fluorine: ○
Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00637 in the Mold Release Agent Fluorine Type R series.

Tech Support