(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lubricant, Food Machinery Silicone Spray

Lubricant, Food Machinery Silicone Spray

Silicone lubricant for food machinery NSF-H1 grade
[Features]
•It is a high safety silicone lubricant registered in the NSF H1 grade that is safe even for accidental contact with food.
•It is a solvent-free formulation to reduce viscosity and is highly safe and can be used in food factories.
•It has no effect on rubber or plastic. (Excluding raw rubber, silicone rubber)
•Economical type, packing size up to 500 mL.
•Use a 2-way cover, a stainless-steel nozzle and can be injected upside down.
[Applications]
•Used as a mold release agent and light lubricant of food production machinery, etc.
•Applies to food, pharmaceuticals, cosmetic manufacturing equipment, washing equipment, transportation equipment at self-refueling stations.
•Improves the penetration of rubber products (packing, stamping).

Part Number

Configured Part Number is shown.

00184

Part Number
00184
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 500ml/pcs

Loading...

  1. 1

Basic Information

Product Type Spray NSF NSF H1 Approval number No.151632
Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 2 Spraying Methods / Bottom-Up Spray OK Specification 3 Odorless
Amount Of Content 500ml/pcs

Please check the type/dimensions/specifications of the part 00184 in the Lubricant, Food Machinery Silicone Spray series.

Tech Support