Tools for Finishing Selection Guide Chamfering / Deburring Blades
Chamfering / Deburring Tools Selection Table
Deburring Locations | Model Number | Blade Name / Shape | Work Material | Cutting Angle |
Operating Range Blade Tip Size |
Material | Shaft Diameter φ Overall Length |
Used Holder Handle |
1 Pack Qty (pcs) |
Unit Price 1 ~ 2 Packs |
|||||
Hardened Steel |
Iron and Steel / Aluminum |
Castings / Brass |
Stainless Steel |
Plastic |
|||||||||||
M-BN1010 | N1 | ◎ | △ | ○ | 40° | φ2.6 < | High-Speed Steel | φ2.6 24 |
M-NG2000 M-EL01033 |
10 | |||||
M-BN1012 | N1TiN | ◎ | ○ | ○ | 40° | φ2.6 < | High-Speed Steel TiN Coating |
φ2.6 24 |
M-NG2000 M-EL01033 |
10 | |||||
M-BN1015 | N1C | ◎ | ○ | △ | 50° | φ2.6 < | Carbide | φ2.6 23 |
M-NG2000 M-EL01033 |
10 | |||||
M-BN1310 | N10 | ◎ | ◎ | ○ | 45° | φ2.6 < | Cobalt High-Speed Steel |
φ2.6 25 |
M-NG2000 M-EL01033 |
10 | |||||
M-BN2010 | N2 | ○ | ◎ | ○ | ◎ | 80° | φ2.6 < | High-Speed Steel | φ2.6 24 |
M-NG2000 M-EL01033 |
10 | ||||
M-BN2012 | N2TiN | ○ | ◎ | ◎ | ◎ | 80° | φ2.6 < | High-Speed Steel TiN Coating |
φ2.6 24 |
M-NG2000 M-EL01033 |
10 | ||||
M-BN2015 | N2C | ◎ | ○ | 80° | φ2.6 < | Carbide | φ2.6 23 |
M-NG2000 M-EL01033 |
10 | ||||||
M-BS1010 | S10 | ◎ | △ | ○ | 40° | φ3.2 < | High-Speed Steel | φ3.2 47 |
M-NG1000 M-EL02003 |
10 | |||||
M-BS1011 | S10LH | ◎ | △ | ○ | 40° | φ3.2 < | High-Speed Steel | φ3.2 47 |
M-NG1000 M-EL02003 |
10 | |||||
M-BS1012 | S10TiN | ◎ | ○ | ○ | 40° | φ3.2 < | High-Speed Steel TiN Coating |
φ3.2 47 |
M-NG1000 M-EL02003 |
10 | |||||
M-BS1016 | S10C | ◎ | ○ | △ | 50° | φ3.2 < | Carbide | φ3.2 44 |
M-NG1000 M-EL02003 |
10 | |||||
M-BS1018 | S100 | ◎ | ◎ | ○ | 45° | φ3.2 < | Cobalt High-Speed Steel |
φ3.2 47 |
M-NG1000 M-EL02003 |
10 | |||||
M-BS2010 | S20 | ○ | ◎ | ○ | ◎ | 60° | φ3.2 < | High-Speed Steel | φ3.2 47 |
M-NG1000 M-EL02003 |
10 | ||||
M-BS2012 | S20TiN | ○ | ◎ | ◎ | ◎ | 60° | φ3.2 < | High-Speed Steel TiN Coating |
φ3.2 47 |
M-NG1000 M-EL02003 |
10 | ||||
M-BS2015 | S20C | ◎ | △ | 80° | φ3.2 < | Carbide | φ3.2 43 |
M-NG1000 M-EL02003 |
10 | ||||||
M-BS3510 | S35 | ○ | ◎ | △ | ○ | 55° | φ3.2 < | High-Speed Steel | φ3.2 47 |
M-NG1000 M-EL02003 |
10 | ||||
M-BK1010 | S101 | ◎ | △ | ○ | 40° | φ2.5 < | High-Speed Steel | φ3.2 43 |
M-NG1000 M-EL02003 |
10 | |||||
M-BK1012 | S101TiN | ◎ | ○ | ○ | 40° | φ2.5 < | High-Speed Steel TiN Coating |
φ3.2 43 |
M-NG1000 M-EL02003 |
10 | |||||
M-BK3010 | S150 | ○ | ○ | 45° | φ1.5 < | High-Speed Steel | φ3.2 43 |
M-NG1000 M-EL02003 |
10 | ||||||
M-BK2010 | S202 | ○ | ◎ | ◎ | 55° | φ2.5 < | High-Speed Steel | φ3.2 43 |
M-NG1000 M-EL02003 |
10 | |||||
M-BN3010 | N3 | ○ | △ | △ | 50° | φ2.6 < | High-Speed Steel | φ2.6 22 |
M-NG2000 M-EL01033 |
10 | |||||
M-BN6010 | N6 | ○ | △ | △ | 40° | φ2.6 < | High-Speed Steel | φ2.6 44 |
M-NG2000 M-EL01033 |
10 | |||||
M-BS3010 | S30 | ○ | △ | △ | 40° | φ3.2 < | High-Speed Steel | φ3.2 47 |
M-NG1000 M-EL02003 |
10 | |||||
M-BS6010 | S60 | ○ | △ | △ | 40° | φ3.2 < | High-Speed Steel | φ3.2 66 |
M-NG1000 M-EL02003 |
10 | |||||
M-BR1010 | R1 | ○ | ○ | △ | ○ | 90° | 3 ~ 5.5 | High-Speed Steel | - | M-RC1000 | 10 | ||||
M-BR2010 | R2 | ○ | ○ | △ | ○ | 90° | 5 ~ 10 | High-Speed Steel | - | M-RC2000 | 10 | ||||
M-BR3001 | R3 | ○ | ○ | △ | ○ | 90° | 10 ~ 22 | High-Speed Steel | - | M-RC2200 | 1 | ||||
M-BN7010 | N70K | ◎ | ○ | ○ | ○ | 55° | 1.2 ~ 8 | High-Speed Steel | - | M-EL04003 | 10 | ||||
M-BN8110 | N80K | ◎ | ○ | ○ | ○ | 55° | 2.4 ~ 11 | High-Speed Steel | - | M-EL04003 | 10 | ||||
M-BN8143 | N80KM42 | ◎ | ○ | ◎ | ○ | 55° | 2.4 ~ 11 | Cobalt High-Speed Steel |
- | M-EL04003 | 10 | ||||
M-BN9010 | N90K | ◎ | ○ | ○ | ○ | 55° | 3 ~ 15 | High-Speed Steel | - | M-EL04003 | 6 |
Deburring Locations | Model Number | Blade Name / Shape | Work Material | Cutting Angle |
Operating Range Blade Tip Size |
Material | Shaft Diameter φ Overall Length |
Used Holder Handle |
1 Pack Qty (pcs) | Unit Price 1 ~ 2 Packs | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Hardened Steel |
Iron and Steel / Aluminum |
Castings / Brass |
Stainless Steel |
Plastic |
|||||||||||
M-BC1211 | C12 | ◎ | ○ | ○ | ○ | 90° | φ1 ~ 12 | High-Speed Steel | 30 | M-CH3000 M-EL0802 |
1 | ||||
M-BC2011 | C20 | ◎ | ○ | ○ | ○ | 90° | φ1 ~ 20 | High-Speed Steel | 30 | M-CH3000 M-EL0802 |
1 | ||||
M-BC3011 | C30 | ◎ | ○ | ○ | ○ | 90° | φ1 ~ 30 | High-Speed Steel | 36 | M-CH3000 M-EL0802 |
1 | ||||
M-BC3210 | RD3.2 | ◎ | ○ | ○ | ○ | 90° | φ0.1 - 3 | High-Speed Steel | φ3.2 56 | M-NG1000 M-EL02003 |
10 | ||||
M-BC6301 | RD6.3 | ◎ | ○ | ○ | ○ | 90° | φ1 ~ 6.3 | High-Speed Steel | φ3.2 57 | M-NG1000 M-EL02003 |
1 | ||||
M-BC8301 | RD8.3 | ◎ | ○ | ○ | ○ | 90° | φ1 ~ 8.3 | High-Speed Steel | φ3.2 56 | M-NG1000 M-EL02003 |
1 | ||||
M-BC1041 | RD10.4 | ◎ | ○ | ○ | ○ | 90° | φ1 ~ 10.4 | High-Speed Steel | φ3.2 58 | M-NG1000 M-EL02003 |
1 | ||||
M-BC1651 | RD16.5 | ◎ | ○ | ○ | ○ | 90° | φ1 ~ 16.5 | High-Speed Steel | φ3.2 64 | M-NG1000 M-EL02003 |
1 | ||||
M-EX2001 | EX18 | ○ | ○ | ○ | ○ | 90° | φ4 ~ 18 | High-Speed Steel | φ3.2 58 | M-NG1000 M-EL02003 |
1 | ||||
M-EX3001 | EX28 | ◎ | ○ | ○ | ○ | 90° | φ8 ~ 28 | High-Speed Steel | - | M-EL0902 | 1 | ||||
M-BN8010 | N80 | ◎ | ○ | ○ | △ | 55° | 0 ~ 12 | High-Speed Steel | - | M-DB1000 | 10 | ||||
M-BN8043 | N80 M42 |
◎ | ○ | ◎ | △ | 55° | 0 ~ 12 | Cobalt High-Speed Steel | - | M-DB1000 | 10 | ||||
M-BL3010 | L3 | ◎ | ○ | ○ | ◎ | 50° | 1 ~ 8 | High-Speed Steel | - | M-EL07013 | 10 | ||||
M-BL4010 | L4 | ◎ | ○ | ○ | ◎ | 50° | 0 ~ 2.5 | High-Speed Steel | - | M-EL07013 | 10 | ||||
M-BT5000 | T50 | ◎ | ○ | ○ | ○ | 60° | 5.8 x 32 | High-Speed Steel | 51 | M-EL06023 | 1 | ||||
M-BT7000 | T70 | ◎ | ○ | ○ | ○ | 60° | 7.8 x 38 | High-Speed Steel | 56 | M-EL06023 | 1 | ||||
M-BD5010 | D50 | ◎ | ○ | ○ | ○ | 60° | 2.5 x 23 | High-Speed Steel | 50 | M-SC1300 M-EL05003 |
10 | ||||
M-BD5510 | D55 | ◎ | ○ | 60° | 2.5 x 21 | Carbide | 51 | M-SC1300 M-EL05003 |
10 | ||||||
M-BD7510 | D75 | ◎ | ○ | ○ | ○ | 60° | 2.5 x 23 | High-Speed Steel | 75 | M-SC1300 | 10 | ||||
M-BT8000 | T80 | ◎ | ○ | ○ | ○ | 60° | 4 x 19 Both Heads | High-Speed Steel | 80 | M-SC1300 | 1 | ||||
M-BD6610 | D66 | ◎ | ○ | ○ | ○ | 50° | φ4 < 2.8 x 5 | High-Speed Steel | 49 | M-SC1300 M-EL05003 |
10 | ||||
M-BD7710 | D77 | ◎ | ○ | ○ | ○ | 50° | φ4 < 2.8 x 5 | High-Speed Steel | 75 | M-SC1300 | 10 | ||||
M-BOR1010 | OR | ◎ | ○ | ○ | ○ | 90° | φ Width 1-3 20 Max Depth |
High-Speed Steel | φ3.2 58 | M-NG1000 M-EL02003 |
2 | ||||
M-BC1010 | TC | ○ | ○ | ○ | ○ | ○ | 55° ~ 60° |
φ9 < Cleaning Only |
High-Speed Steel | φ3.2 57 | M-NG1000 M-EL02003 |
2 |