Outer Diameter D (mm) |
Stroke S (mm) | Initial Load N (Kgf) |
Maximum Load N (Kgf) |
|||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7 | 10 | 12.7 | 13 | 15 | 16 | 19 | 25 | 32 | 38 | 50 | 63 | 75 | 80 | 100 | 125 | 160 | 200 | 250 | 300 | |||
32 | - | ● | - | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 3600 (367) |
5720 (583) |
38 | - | ● | - | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 4700 (479) |
9800 (1007) |
45 | - | - | - | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 7400 (755) |
15900 (1620) |
50 | - | ● | - | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 9200 (938) |
20200 (2059) |
50 | - | ● | - | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 10600 (1080) |
22900 (2334) |
63 | - | ● | - | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 15300 (1559) |
32620 (3325) |
75 | - | ● | - | ● | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 23850 (2431) |
51200 (5218) |
95 | - | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 42400 (4321) |
97050 (9891) |
120 | - | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 66300 (6761) |
145820 (14862) |
The initial load and maximum load vary depending on the temperature and operation speed. The load error is ± 10%
● Load (kgf) = Load N x 0.101972 ● Load (N) = Load kgf x 9.80665
● Nitrogen gas charge pressure kgf/cm2= MPa x 10.1972 (MPa = kgf/cm2 x 0.0980665)