(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
MITSUBISHI Circuit Breaker dan Magnetic Contactor kini tersedia ready stock di MISUMI.
Cek Promo Terbaru Spesial Launching Ready Stock item Diskon 10%, pesan sekarang !
Semua item stok siap kirim mulai dari 1 hari, Gratis Pengiriman seluruh Indonesia.
Pemutus sirkuit untuk melindungi dari terjadinya beban berlebih dan korsleting listrik Terbagi menjadi 4 tipe :
Part No. | Arus (Ampere) | Jumlah Pole | Kapasitas Breaker pada AC 400 V, dan DC 250 V |
STOCK | Harga Spesial |
---|---|---|---|---|---|
NF32-SV 2P 3A | 3 | 2 | AC 5 kA / DC 2.5 kA | STOCK | Rp335.400 |
NF32-SV 3P 6A | 6 | 3 | AC 5 kA / DC 2.5 kA | Rp477.750 | |
NF32-SV 2P 10A | 10 | 2 | AC 5 kA / DC 2.5 kA | Rp335.400 | |
NF32-SV 3P 10A | 10 | 3 | AC 5 kA / DC 2.5 kA | Rp477.750 | |
NF125-SV 3P 16A | 16 | 3 | AC 5 kA / DC 2.5 kA | Rp1.114.800 | |
NF32-SV 2P 20A | 20 | 2 | AC 5 kA / DC 2.5 kA | Rp335.400 | |
NF32-SV 2P 32A | 32 | 2 | AC 5 kA / DC 2.5 kA | Rp335.400 | |
NF63-SV 3P 40A | 40 | 3 | AC 7.5 kA / DC 7.5 kA | Rp504.900 | |
NF63-SV 2P 50A | 50 | 2 | AC 7.5 kA / DC 7.5 kA | Rp355.800 | |
NF63-SV 4P 50A | 50 | 4 | AC 7.5 kA / DC 7.5 kA | Rp657.300 |
Circuit Breakers (MCCB) NF-CS Series with accessories
Part No. : NF63-CV 2P 63A
Rp361.333Rp325.200
Stock
Pemutus sirkuit untuk perlindungan sengatan listrik, standar UL, dapat mendeteksi
kebocoran listrik.
Terdapat 3 kelas produk : Economy (NV-C Series), Standar (NV-S Series) dan Tipe Performa tinggi (NV-H / NV-R Series)
Part No. | Arus (Ampere) | Jumlah Pole | Kapasitas Breaker pada AC 400 V, dan DC 250 V |
STOCK | Harga Spesial |
---|---|---|---|---|---|
NV63-CV 2P 20A 100-240V 30MA | 20 A | 2 | 7.5 / 7.5 / 5 kA | STOCK | Rp1.368.900 |
NV63-CV 3P 40A 100-440V 30MA | 40 A | 3 | 7.5 / 7.5 / 5 kA | Rp1.402.800 | |
NV63-CV 3P 50A 100-440V 30MA | 50 A | 3 | 7.5 / 7.5 / 5 kA | Rp1.402.800 | |
NV63-CV 3P 20A 100-440V 1.2.500MA | 20 A | 3 | 7.5 / 7.5 / 5 kA | Rp1.402.800 | |
NV63-CV 3P 40A 100-440V 1.2.500MA | 40 A | 3 | - | Rp1.402.800 | |
NV63-CV 3P 50A 100-440V 1.2.500MA | 50 A | 3 | - | Rp1.402.800 |
Earth Leakage Circuit Breakers (ELCB) NV-FA Series
Part No. : NV30-FA 2P 15A 100-200V 15MA
Rp1.494.666Rp1.345.200
Stock
Earth Leakage Circuit Breakers (ELCB) NV-SV Series
Part No. : NV32-SV 3P 20A 100-440V 30MA
Rp1.874.833Rp1.687.350
4 Hari
Earth Leakage Circuit Breakers (ELCB) NV-CV Series
Part No. : NV125-CV 3P 60A 100-440V 1.2.500MA
Rp2.518.666Rp2.266.800
4 Hari
Earth Leakage Circuit Breakers (ELCB) NV-SV Series
Part No. : NV125-SV 3P 60A 100-440V 1.2.500MA
Rp7.661.166Rp6.895.050
4 Hari
Circuit Protectors CP30-BA Series
Digunakan untuk melindungi sirkuit kontrol kapasitas rendah, pemanas, motor solenoid valve, transformer, dan sirkuit listrik yang tidak dapat dilindungi oleh MCCB.
Part No. | Arus (Ampere) | Jumlah Pole | STOCK | Harga Spesial |
---|---|---|---|---|
CP30-BA 1P 1-M 0.5A | 0.5 A | 1 | STOCK | Rp335.400 |
CP30-BA 2P 2-M 1A | 1 A | 2 | Rp1.107.900 | |
CP30-BA 2P 1-M 2A | 2 A | 2 | Rp985.950 | |
CP30-BA 3P 1-M 3A | 3 A | 3 | Rp1.036.800 | |
CP30-BA 1P 2-M 3A | 3 A | 1 | Rp386.250 | |
CP30-BA 1P 1-M 5A | 5 A | 1 | Rp335.400 | |
CP30-BA 1P 1-M 10A | 10 A | 1 | Rp335.400 | |
CP30-BA 1P 2-M 10A | 10 A | 1 | Rp386.250 | |
CP30-BA 2P 1-M 20A | 20 A | 2 | Rp985.950 | |
CP30-BA 1P 1-M 30A | 20 A | 1 | Rp335.400 |
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id