(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Rekomendasi Produk Populer OLFA Cutter dan SUIDEN Air Cooler.
Tersedia juga variasi produk populer seperti Abrasive for Grinders, Office Supply, Processing Tool dan Logistic Equipment.
Cek harga tanpa ribet, online saja. Semua produk gratis ongkir se-Indonesia.
SUIDEN Air Cooler
Populer untuk produk Air Cooler portable tanpa perlu instalasi khusus
Produk Populer : Abrasives Grinder & Office Supply
Rekomendasi produk Wheel with nylon shaft, sheet paper, plastic tweezer dll
Produk Populer : Processing Tool & Logistic Equipment
Rekomendasi produk Logistic seperti Pipe Cutter, Drain board, Welding tape, Jack winches dll
Produk Baru : Cutter Knives
Produsen cutter knife terkemuka di Jepang sejak tahun 1956.
Untuk memenuhi komitmen kualitas produk yang handal, desain, development dan produksi semua dipusatkan di Jepang
Tersedia dari variasi Oversized H-shape blade, Large Blade , M thick blade dan masih banyak variasi lainnya.
Part No. : SPC-1
Stock
Part No. : SK-3
Stock
Part No. : SK-4
Stock
Part No. : SK-9
Stock
Part No. : SK-8
Stock
Part No. : AB-SOL-50
Stock
Part No. : LB-SOL-10
Stock
Part No. : SKB-2/5B
Stock
9mm Stainless steel spare blade
Part No. : AB-10S
Stock
9mm Spare Blade for graphic cutter
Part No. : SAB-10
Stock
Rotary cutter Spare Blade dia 60mm
Part No. : RB60-1
Stock
25mm Spare Blade(5pcs pack with blister pack)
Part No. : HB-5B
Part No. : KB
Stock
Part No. : ABB-10B
Stock
Produk Baru : Air Cooler
Produsen berbagai jenis pendingin untuk industrial dan berdiri sejak tahun 1947.
Memproduksi AC portable, axial fan dan produk lainnya yang memberikan kenyamanan
dan kemudahan di lingkungan kerja.
Aplikasi : Line produksi, Gudang, Line assembly, Proses casting, Ironworks, Ruang kontrol
Portable Spot Coolers -One Cool Duct
Part No. : SS-22DG-8B
Stock
Portable Spot Coolers - Two Cool Duct
Part No. : SS-40EG-8B
Stock
Part No. : SS-56EG-8B
Stock
Produk Populer : Abrasives for Grinder & Office Supply
Part No. : UFN425-240
Stock
Capacitive Brush Double Winding
Part No. : TB-2103
Flat buff (3 mm shaft diameter)
Part No. : 203H-9
Stock
Part No. : BP20-320
Part No. : GBS-150
Part No. : TPP-233
Stock
Part No. : PX20.2
Stock
Part No. : SS-12K
Stock
Part No. : SXN15005.24
Stock
Part No. : MAN050
Stock
Produk Populer : Processing Tool & Logistic Equipment
Pipe Cutter Machine Axxair Saw Blade
- Mata gergaji yang dapat digunakan dengan mesin potong pipa AXXAIR
- Kuat, kokoh dan tahan lama
- Diameter luar 68 mm
- Cocok untuk ketebalan pipa carbon steel/stainless steel 1-3 mm
Part No. : LS6872
Stock
Air Vacuum Cleaner (Wet/Dry Type)
AQUASYSTEMPart No. : APPQO400
Part No. : C3040
Stock
Part No. : 7-5634-01
Part No. : TS-C-2-20-2
Part No. : MSP30
No.360UL Polyimide Adhesive Tape
Part No. : 360UL-252520
Stock
Part No. : 15-19
Stock
Jack with Claw Without Return Spring
Part No. : MHC-5T
MASADA SEISAKUSHOStock
Part No. : ABP-1
HINODEStock
Part No. : KMD-20C
Stock
Grinding Wheel with Shaft - MO Series WA (Red), Vitrified
Part No. : MO-261
Digital Clamp Meter (for AC/DC Current Measurement)
Part No. : KEW2009R
KYORITSU
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id