(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
END YEAR SALE upto 20%
Lebih dari 4,500 item dari kategori seperti Screw & Bolt, Mechanical, Processing Tool, Cutting Tool, Material Handling & storage, Safety & General Supply, Lab & Clean room & Material
mulai dari Screw, Bolts, Caster, Hand Tools, Electrical Tools, Pneumatic Tools, Cutting Tools, Tapes, Safety Supplies, dll
Penawaran terbatas hanya s.d 31 Januari 2023.
Fully Threaded Round Mating Bolt【1-1,000 Pieces Per Package】
Part No. : SPNNQ-STN-M6-12
Rp567.166Rp453.733
Stock
Stainless Steel Parker Tack (Knock-in Tack)【1,000 Pieces Per Package】
Part No. : 00003910-#4X5-SUS
Rp1.014.146Rp811.317
Stock
Fine U Nut, SC Series (material :S45C conditioning quality equivalent)
Part No. : FUN16SC
Rp1.903.167Rp1.522.534
Stock
Fine U Nut SUS Series (Material: SUS304)
Part No. : FUN16SUS
Rp4.692.333Rp3.753.866
Stock
Rubber Grindstone for High-speed Rotations by Daiwa Rabin【50 Pieces Per Package】
Part No. : MWDRH8-220
Rp1.045.249Rp836.199
Stock
Diamond File S Type (Precision)【1-5 Pieces Per Package】
Part No. : DSST0820
Rp1.446.503Rp1.157.202
Stock
Vibrating Motor (2 Pole, 3 Phase, Induction Motor, Stainless Steel Type)
Part No. : EKM1S-2P
Rp8.787.692Rp7.030.154
Stock
Electrode Blank Plate Electrode Chrome Copper
Part No. : CUCR-P-200-200-8
Rp5.263.742Rp4.210.994
Stock
Carbide Square End Mill for Resin Machining, 2-Flute / Extra Long Model
Part No. : SEC-PLEM2EXL3
Rp395.517Rp316.414
Stock
(Economy series) XAL series carbide square end mill, 4-flute / 3D Flute Length (regular)
Part No. : XAL-EM4R8
Rp365.266Rp292.213
Stock
Micro Grain Carbide End Mills WXL Coated 2 Flutes (4D Type)_WXL-4D-DE
Part No. : WXL-4D-DE-5.1
Rp490.826Rp392.661
Stock
TiN Coated / Non-Coated High-Speed Steel NC Spot Drill
Part No. : G-NCSPD6-90
Rp153.712Rp122.970
Stock
CS1S Type I Chamfering Cutter (Drilling Type), Straight Shank
Part No. : CS1S1020
Rp540.318Rp432.254
Stock
Extra Masamune Drill Set【10-121 Pieces Per Package】
Part No. : EXD-21S
Rp5.301.000Rp4.505.850
Stock
Quiet Resin Transport Cart (Dolly), Silent Master
Part No. : DSK-302B2
Rp4.849.979Rp3.879.983
Stock
Packing Machine (PP Band/Paper Band Dual Use)
Part No. : SPOT-90
Rp3.144.482Rp2.515.586
Stock
Steel Trolley, Fixed Handle Type, Handle Height 880 mm
Part No. : SH-2N-GN
Rp5.346.400Rp4.544.440
Stock
Pneumatic Vacuum Cleaner (Wet/Dry Type) Series
Part No. : APPQO550S
Rp6.921.000Rp5.882.850
Low Pressure Coolant Pump, Total Pump Head 1.5–5 m
Part No. : VKP-055A
Rp5.120.000Rp4.352.000
Acrylic Cast Sheet (TS Sheet), Transparent / Milky White Semi-Transparent
Part No. : AC00-334
Rp270.943Rp216.754
Stock
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id