• Pelanggan yang terhormat, kami informasikan bahwa upgrade situs kami telah selesai pada tanggal 4 Desember 2017. Kami harap Anda menikmati pengalaman Anda. Klik di sini untuk bantuan login. Apabila Anda memiliki pertanyaan tentang situs kami, silahkan hubungi kami.
    Dear Customers, we have upgraded our website on 4th Dec 2017. We hope you enjoy your experience. Click here for login assistance. If you have any questions about our site, please contact us.

Jector Punches WPC treatment, HW Coating

Jector Punches WPC treatment, HW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • HW
  • WPC

Part Number

Configured Part Number is shown.

 
Part Number
AHW-PJAL4-[50-80/10]-P[1-3.99/0.01]
AHW-PJAL4-[50-80/10]-PC[0.9-0.99/0.01]
AHW-PJAL4-LC[39-79.9/0.1]-P[1-3.99/0.01]
AHW-PJAL4-LC[39-79.9/0.1]-PC[0.9-0.99/0.01]
AHW-PJAL4-LCT[39-79.9/0.1]-P[1-3.99/0.01]
AHW-PJAL4-LCT[39-79.9/0.1]-PC[0.9-0.99/0.01]
AHW-PJAL4-LMT[39-79.9/0.1]-P[1-3.99/0.01]
AHW-PJAL4-LMT[39-79.9/0.1]-PC[0.9-0.99/0.01]
AHW-PJAL5-[50-80/10]-P[2-4.99/0.01]
AHW-PJAL5-[50-80/10]-PC[1.8-1.99/0.01]
AHW-PJAL5-LC[39-79.9/0.1]-P[2-4.99/0.01]
AHW-PJAL5-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
AHW-PJAL5-LCT[39-79.9/0.1]-P[2-4.99/0.01]
AHW-PJAL5-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AHW-PJAL5-LMT[39-79.9/0.1]-P[2-4.99/0.01]
AHW-PJAL5-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AHW-PJAL6-[50-80/10]-P[2-5.99/0.01]
AHW-PJAL6-[50-80/10]-PC[1.8-1.99/0.01]
AHW-PJAL6-LC[39-79.9/0.1]-P[2-5.99/0.01]
AHW-PJAL6-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
AHW-PJAL6-LCT[39-79.9/0.1]-P[2-5.99/0.01]
AHW-PJAL6-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AHW-PJAL6-LMT[39-79.9/0.1]-P[2-5.99/0.01]
AHW-PJAL6-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AHW-PJAL8-[50-100/10]-P[3-7.99/0.01]
AHW-PJAL8-[50-100/10]-PC[2.5-2.99/0.01]
AHW-PJAL8-LC[33-99.9/0.1]-P[3-7.99/0.01]
AHW-PJAL8-LC[33-99.9/0.1]-PC[2.5-2.99/0.01]
AHW-PJAL8-LCT[33-99.9/0.1]-P[3-7.99/0.01]
AHW-PJAL8-LCT[33-99.9/0.1]-PC[2.5-2.99/0.01]
AHW-PJAL8-LMT[33-99.9/0.1]-P[3-7.99/0.01]
AHW-PJAL8-LMT[33-99.9/0.1]-PC[2.5-2.99/0.01]
AHW-PJAL10-[50-100/10]-P[3-9.99/0.01]
AHW-PJAL10-[50-100/10]-PC[2.8-2.99/0.01]
AHW-PJAL10-LC[33-99.9/0.1]-P[3-9.99/0.01]
AHW-PJAL10-LC[33-99.9/0.1]-PC[2.8-2.99/0.01]
AHW-PJAL10-LCT[33-99.9/0.1]-P[3-9.99/0.01]
AHW-PJAL10-LCT[33-99.9/0.1]-PC[2.8-2.99/0.01]
AHW-PJAL10-LMT[33-99.9/0.1]-P[3-9.99/0.01]
AHW-PJAL10-LMT[33-99.9/0.1]-PC[2.8-2.99/0.01]
AHW-PJAL13-[50-100/10]-P[6-12.99/0.01]
AHW-PJAL13-[50-100/10]-PC[5-5.99/0.01]
AHW-PJAL13-LC[33-99.9/0.1]-P[6-12.99/0.01]
AHW-PJAL13-LC[33-99.9/0.1]-PC[5-5.99/0.01]
AHW-PJAL13-LCT[33-99.9/0.1]-P[6-12.99/0.01]
AHW-PJAL13-LCT[33-99.9/0.1]-PC[5-5.99/0.01]
AHW-PJAL13-LMT[33-99.9/0.1]-P[6-12.99/0.01]
AHW-PJAL13-LMT[33-99.9/0.1]-PC[5-5.99/0.01]
AHW-PJAL16-[60-100/10]-P[10-15.99/0.01]
AHW-PJAL16-[60-100/10]-PC[8-9.99/0.01]
AHW-PJAL16-LC[33-99.9/0.1]-P[10-15.99/0.01]
AHW-PJAL16-LC[33-99.9/0.1]-PC[8-9.99/0.01]
AHW-PJAL16-LCT[33-99.9/0.1]-P[10-15.99/0.01]
AHW-PJAL16-LCT[33-99.9/0.1]-PC[8-9.99/0.01]
AHW-PJAL16-LMT[33-99.9/0.1]-P[10-15.99/0.01]
AHW-PJAL16-LMT[33-99.9/0.1]-PC[8-9.99/0.01]
AHW-PJAL20-[60-100/10]-P[13-19.99/0.01]
AHW-PJAL20-[60-100/10]-PC[9-12.99/0.01]
AHW-PJAL20-LC[33-99.9/0.1]-P[13-19.99/0.01]
AHW-PJAL20-LC[33-99.9/0.1]-PC[9-12.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSJector Tip shape Material Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L41 ~ 3.9950 ~ 80-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L4-50 ~ 80---0.9 ~ 0.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L41 ~ 3.99-39 ~ 79.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L4--39 ~ 79.9--0.9 ~ 0.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L41 ~ 3.99--39 ~ 79.9-----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L4---39 ~ 79.9-0.9 ~ 0.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L41 ~ 3.99---39 ~ 79.9----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L4----39 ~ 79.90.9 ~ 0.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L52 ~ 4.9950 ~ 80-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L5-50 ~ 80---1.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L52 ~ 4.99-39 ~ 79.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L5--39 ~ 79.9--1.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L52 ~ 4.99--39 ~ 79.9-----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L5---39 ~ 79.9-1.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L52 ~ 4.99---39 ~ 79.9----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L5----39 ~ 79.91.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L62 ~ 5.9950 ~ 80-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L6-50 ~ 80---1.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L62 ~ 5.99-39 ~ 79.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L6--39 ~ 79.9--1.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L62 ~ 5.99--39 ~ 79.9-----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L6---39 ~ 79.9-1.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L62 ~ 5.99---39 ~ 79.9----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L6----39 ~ 79.91.8 ~ 1.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L83 ~ 7.9950 ~ 100-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L8-50 ~ 100---2.5 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L83 ~ 7.99-33 ~ 99.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L8--33 ~ 99.9--2.5 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L83 ~ 7.99--33 ~ 99.9-----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L8---33 ~ 99.9-2.5 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L83 ~ 7.99---33 ~ 99.9----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L8----33 ~ 99.92.5 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L103 ~ 9.9950 ~ 100-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L10-50 ~ 100---2.8 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L103 ~ 9.99-33 ~ 99.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L10--33 ~ 99.9--2.8 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L103 ~ 9.99--33 ~ 99.9-----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L10---33 ~ 99.9-2.8 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L103 ~ 9.99---33 ~ 99.9----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L10----33 ~ 99.92.8 ~ 2.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L136 ~ 12.9950 ~ 100-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L13-50 ~ 100---5 ~ 5.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L136 ~ 12.99-33 ~ 99.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L13--33 ~ 99.9--5 ~ 5.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L136 ~ 12.99--33 ~ 99.9-----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L13---33 ~ 99.9-5 ~ 5.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L136 ~ 12.99---33 ~ 99.9----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L13----33 ~ 99.95 ~ 5.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L1610 ~ 15.9960 ~ 100-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L16-60 ~ 100---8 ~ 9.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L1610 ~ 15.99-33 ~ 99.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L16--33 ~ 99.9--8 ~ 9.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L1610 ~ 15.99--33 ~ 99.9-----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L16---33 ~ 99.9-8 ~ 9.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L1610 ~ 15.99---33 ~ 99.9----
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L16----33 ~ 99.98 ~ 9.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L2013 ~ 19.9960 ~ 100-------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L20-60 ~ 100---9 ~ 12.99---
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L2013 ~ 19.99-33 ~ 99.9------
11 Day(s) or more Fully CompliantStandard typeAPowdered high-speed steelHW coating+0.005/0L20--33 ~ 99.9--9 ~ 12.99---

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Shank (mounting part) shape Standard
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)