Punches with Locating Dowel Holes WPC treatment, HW Coating

Punches with Locating Dowel Holes WPC treatment, HW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
HW-SPAL-C10-[50-150/10]-P[3-9.99/0.01]
HW-SPAL-C10-[50-150/10]-PC[1.5-2.99/0.01]
HW-SPAL-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
HW-SPAL-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
HW-SPAL-C13-[50-150/10]-P[6-12.99/0.01]
HW-SPAL-C13-[50-150/10]-PC[3-5.99/0.01]
HW-SPAL-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
HW-SPAL-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
HW-SPAL-C16-[60-150/10]-P[10-15.99/0.01]
HW-SPAL-C16-[60-150/10]-PC[5-9.99/0.01]
HW-SPAL-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
HW-SPAL-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
HW-SPAL-C20-[60-150/10]-P[13-19.99/0.01]
HW-SPAL-C20-[60-150/10]-PC[6.5-12.99/0.01]
HW-SPAL-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
HW-SPAL-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
HW-SPAL-C25-[60-150/10]-P[18-24.99/0.01]
HW-SPAL-C25-[60-150/10]-PC[9-17.99/0.01]
HW-SPAL-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
HW-SPAL-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
HW-SPAS-C10-[40-150/10]-P[3-9.99/0.01]
HW-SPAS-C10-[40-150/10]-PC[1.5-2.99/0.01]
HW-SPAS-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
HW-SPAS-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
HW-SPAS-C13-[40-150/10]-P[6-12.99/0.01]
HW-SPAS-C13-[40-150/10]-PC[3-5.99/0.01]
HW-SPAS-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
HW-SPAS-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
HW-SPAS-C16-[40-150/10]-P[10-15.99/0.01]
HW-SPAS-C16-[40-150/10]-PC[5-9.99/0.01]
HW-SPAS-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
HW-SPAS-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
HW-SPAS-C20-[40-150/10]-P[13-19.99/0.01]
HW-SPAS-C20-[40-150/10]-PC[6.5-12.99/0.01]
HW-SPAS-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
HW-SPAS-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
HW-SPAS-C25-[40-150/10]-P[18-24.99/0.01]
HW-SPAS-C25-[40-150/10]-PC[9-17.99/0.01]
HW-SPAS-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
HW-SPAS-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
HW-SPAX-C10-[70-150/10]-P[6-9.99/0.01]
HW-SPAX-C10-[70-150/10]-PC[3-5.99/0.01]
HW-SPAX-C10-LC[37-149.9/0.1]-P[6-9.99/0.01]
HW-SPAX-C10-LC[37-149.9/0.1]-PC[3-5.99/0.01]
HW-SPAX-C13-[70-150/10]-P[6-12.99/0.01]
HW-SPAX-C13-[70-150/10]-PC[3-5.99/0.01]
HW-SPAX-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
HW-SPAX-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
HW-SPAX-C16-[80-150/10]-P[10-15.99/0.01]
HW-SPAX-C16-[80-150/10]-PC[5-9.99/0.01]
HW-SPAX-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
HW-SPAX-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
HW-SPAX-C20-[80-150/10]-P[13-19.99/0.01]
HW-SPAX-C20-[80-150/10]-PC[6.5-12.99/0.01]
HW-SPAX-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
HW-SPAX-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
HW-SPAX-C25-[80-150/10]-P[18-24.99/0.01]
HW-SPAX-C25-[80-150/10]-PC[9-17.99/0.01]
HW-SPAX-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
HW-SPAX-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSTip shape Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
11 Day(s) or more 6AHW coatingL103 ~ 9.9950 ~ 150-----
11 Day(s) or more 6AHW coatingL10-50 ~ 150-1.5 ~ 2.99---
11 Day(s) or more 6AHW coatingL103 ~ 9.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingL10--25 ~ 149.91.5 ~ 2.99---
11 Day(s) or more 6AHW coatingL136 ~ 12.9950 ~ 150-----
11 Day(s) or more 6AHW coatingL13-50 ~ 150-3 ~ 5.99---
11 Day(s) or more 6AHW coatingL136 ~ 12.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingL13--25 ~ 149.93 ~ 5.99---
11 Day(s) or more 6AHW coatingL1610 ~ 15.9960 ~ 150-----
11 Day(s) or more 6AHW coatingL16-60 ~ 150-5 ~ 9.99---
11 Day(s) or more 6AHW coatingL1610 ~ 15.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingL16--25 ~ 149.95 ~ 9.99---
11 Day(s) or more 6AHW coatingL2013 ~ 19.9960 ~ 150-----
11 Day(s) or more 6AHW coatingL20-60 ~ 150-6.5 ~ 12.99---
11 Day(s) or more 6AHW coatingL2013 ~ 19.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingL20--25 ~ 149.96.5 ~ 12.99---
11 Day(s) or more 6AHW coatingL2518 ~ 24.9960 ~ 150-----
11 Day(s) or more 6AHW coatingL25-60 ~ 150-9 ~ 17.99---
11 Day(s) or more 6AHW coatingL2518 ~ 24.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingL25--25 ~ 149.99 ~ 17.99---
11 Day(s) or more 6AHW coatingS103 ~ 9.9940 ~ 150-----
11 Day(s) or more 6AHW coatingS10-40 ~ 150-1.5 ~ 2.99---
11 Day(s) or more 6AHW coatingS103 ~ 9.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingS10--25 ~ 149.91.5 ~ 2.99---
11 Day(s) or more 6AHW coatingS136 ~ 12.9940 ~ 150-----
11 Day(s) or more 6AHW coatingS13-40 ~ 150-3 ~ 5.99---
11 Day(s) or more 6AHW coatingS136 ~ 12.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingS13--25 ~ 149.93 ~ 5.99---
11 Day(s) or more 6AHW coatingS1610 ~ 15.9940 ~ 150-----
11 Day(s) or more 6AHW coatingS16-40 ~ 150-5 ~ 9.99---
11 Day(s) or more 6AHW coatingS1610 ~ 15.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingS16--25 ~ 149.95 ~ 9.99---
11 Day(s) or more 6AHW coatingS2013 ~ 19.9940 ~ 150-----
11 Day(s) or more 6AHW coatingS20-40 ~ 150-6.5 ~ 12.99---
11 Day(s) or more 6AHW coatingS2013 ~ 19.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingS20--25 ~ 149.96.5 ~ 12.99---
11 Day(s) or more 6AHW coatingS2518 ~ 24.9940 ~ 150-----
11 Day(s) or more 6AHW coatingS25-40 ~ 150-9 ~ 17.99---
11 Day(s) or more 6AHW coatingS2518 ~ 24.99-25 ~ 149.9----
11 Day(s) or more 6AHW coatingS25--25 ~ 149.99 ~ 17.99---
11 Day(s) or more 6AHW coatingX106 ~ 9.9970 ~ 150-----
11 Day(s) or more 6AHW coatingX10-70 ~ 150-3 ~ 5.99---
11 Day(s) or more 6AHW coatingX106 ~ 9.99-37 ~ 149.9----
11 Day(s) or more 6AHW coatingX10--37 ~ 149.93 ~ 5.99---
11 Day(s) or more 6AHW coatingX136 ~ 12.9970 ~ 150-----
11 Day(s) or more 6AHW coatingX13-70 ~ 150-3 ~ 5.99---
11 Day(s) or more 6AHW coatingX136 ~ 12.99-37 ~ 149.9----
11 Day(s) or more 6AHW coatingX13--37 ~ 149.93 ~ 5.99---
11 Day(s) or more 6AHW coatingX1610 ~ 15.9980 ~ 150-----
11 Day(s) or more 6AHW coatingX16-80 ~ 150-5 ~ 9.99---
11 Day(s) or more 6AHW coatingX1610 ~ 15.99-37 ~ 149.9----
11 Day(s) or more 6AHW coatingX16--37 ~ 149.95 ~ 9.99---
11 Day(s) or more 6AHW coatingX2013 ~ 19.9980 ~ 150-----
11 Day(s) or more 6AHW coatingX20-80 ~ 150-6.5 ~ 12.99---
11 Day(s) or more 6AHW coatingX2013 ~ 19.99-37 ~ 149.9----
11 Day(s) or more 6AHW coatingX20--37 ~ 149.96.5 ~ 12.99---
11 Day(s) or more 6AHW coatingX2518 ~ 24.9980 ~ 150-----
11 Day(s) or more 6AHW coatingX25-80 ~ 150-9 ~ 17.99---
11 Day(s) or more 6AHW coatingX2518 ~ 24.99-37 ~ 149.9----
11 Day(s) or more 6AHW coatingX25--37 ~ 149.99 ~ 17.99---

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKD11 Equivalent Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)