• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:30 sampai dengan 22:30 pada tanggal 27/1/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:30 to 22:30 (WIB) 27/1/2019. We apologize for the inconvenience.

Jector Punches for Heavy Load WPC treatment, HW Coating

Jector Punches for Heavy Load WPC treatment, HW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AHW-APJAL8-[60-130/10]-P[4-7.99/0.01]
AHW-APJAL8-LC[43-129.9/0.1]-P[4-7.99/0.01]
AHW-APJAL10-[60-130/10]-P[5-9.99/0.01]
AHW-APJAL10-LC[43-129.9/0.1]-P[5-9.99/0.01]
AHW-APJAL13-[60-130/10]-P[6-12.99/0.01]
AHW-APJAL13-LC[43-129.9/0.1]-P[6-12.99/0.01]
AHW-APJAL16-[70-130/10]-P[10-15.99/0.01]
AHW-APJAL16-LC[43-129.9/0.1]-P[10-15.99/0.01]
AHW-APJAL20-[70-130/10]-P[13-19.99/0.01]
AHW-APJAL20-LC[43-129.9/0.1]-P[13-19.99/0.01]
AHW-APJAL25-[70-130/10]-P[18-24.99/0.01]
AHW-APJAL25-LC[43-129.9/0.1]-P[18-24.99/0.01]
AHW-APJAS8-[50-130/10]-P[4-7.99/0.01]
AHW-APJAS8-LC[43-129.9/0.1]-P[4-7.99/0.01]
AHW-APJAS10-[50-130/10]-P[5-9.99/0.01]
AHW-APJAS10-LC[43-129.9/0.1]-P[5-9.99/0.01]
AHW-APJAS13-[50-130/10]-P[6-12.99/0.01]
AHW-APJAS13-LC[43-129.9/0.1]-P[6-12.99/0.01]
AHW-APJAS16-[50-130/10]-P[10-15.99/0.01]
AHW-APJAS16-LC[43-129.9/0.1]-P[10-15.99/0.01]
AHW-APJAS20-[50-130/10]-P[13-19.99/0.01]
AHW-APJAS20-LC[43-129.9/0.1]-P[13-19.99/0.01]
AHW-APJAS25-[50-130/10]-P[18-24.99/0.01]
AHW-APJAS25-LC[43-129.9/0.1]-P[18-24.99/0.01]
AHW-APJDL8-[60-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDL8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDL10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDL10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDL13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDL13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDL16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDL16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDL20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDL20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDL25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJDL25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJDS8-[50-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDS8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDS10-[50-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDS10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDS13-[50-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDS13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDS16-[50-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDS16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDS20-[50-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDS20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDS25-[50-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJDS25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJEL8-[60-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJEL8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJEL10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJEL10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJEL13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJEL13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJEL16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJEL16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJEL20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJEL20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJEL25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJEL25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
Part NumberVolume DiscountDays to ShipRoHSJector Tip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
11 Day(s) or more 6Standard typeAHW coating+0.005/0L84 ~ 7.9960 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0L84 ~ 7.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0L105 ~ 9.9960 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0L105 ~ 9.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0L136 ~ 12.9960 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0L136 ~ 12.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0L1610 ~ 15.9970 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0L1610 ~ 15.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0L2013 ~ 19.9970 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0L2013 ~ 19.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0L2518 ~ 24.9970 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0L2518 ~ 24.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0S84 ~ 7.9950 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0S84 ~ 7.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0S105 ~ 9.9950 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0S105 ~ 9.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0S136 ~ 12.9950 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0S136 ~ 12.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0S1610 ~ 15.9950 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0S1610 ~ 15.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0S2013 ~ 19.9950 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0S2013 ~ 19.99-43 ~ 129.9--
11 Day(s) or more 6Standard typeAHW coating+0.005/0S2518 ~ 24.9950 ~ 130---
11 Day(s) or more 6Standard typeAHW coating+0.005/0S2518 ~ 24.99-43 ~ 129.9--
12 Day(s) or more 6Standard typeDHW coating+0.005/0L84 ~ 7.9760 ~ 130--4 ~ 7.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L84 ~ 7.97-43 ~ 129.9-4 ~ 7.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L105 ~ 9.9760 ~ 130--5 ~ 9.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L105 ~ 9.97-43 ~ 129.9-5 ~ 9.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L136 ~ 12.9760 ~ 130--6 ~ 12.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L136 ~ 12.97-43 ~ 129.9-6 ~ 12.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L166 ~ 15.9770 ~ 130--6 ~ 15.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L166 ~ 15.97-43 ~ 129.9-6 ~ 15.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L206 ~ 19.9770 ~ 130--6 ~ 19.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L206 ~ 19.97-43 ~ 129.9-6 ~ 19.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L256 ~ 24.9770 ~ 130--6 ~ 24.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0L256 ~ 24.97-43 ~ 129.9-6 ~ 24.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S84 ~ 7.9750 ~ 130--4 ~ 7.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S84 ~ 7.97-43 ~ 129.9-4 ~ 7.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S105 ~ 9.9750 ~ 130--5 ~ 9.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S105 ~ 9.97-43 ~ 129.9-5 ~ 9.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S136 ~ 12.9750 ~ 130--6 ~ 12.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S136 ~ 12.97-43 ~ 129.9-6 ~ 12.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S166 ~ 15.9750 ~ 130--6 ~ 15.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S166 ~ 15.97-43 ~ 129.9-6 ~ 15.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S206 ~ 19.9750 ~ 130--6 ~ 19.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S206 ~ 19.97-43 ~ 129.9-6 ~ 19.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S256 ~ 24.9750 ~ 130--6 ~ 24.97
12 Day(s) or more 6Standard typeDHW coating+0.005/0S256 ~ 24.97-43 ~ 129.9-6 ~ 24.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L84 ~ 7.9760 ~ 130--4 ~ 7.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L84 ~ 7.97-43 ~ 129.9-4 ~ 7.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L105 ~ 9.9760 ~ 130--5 ~ 9.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L105 ~ 9.97-43 ~ 129.9-5 ~ 9.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L136 ~ 12.9760 ~ 130--6 ~ 12.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L136 ~ 12.97-43 ~ 129.9-6 ~ 12.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L166 ~ 15.9770 ~ 130--6 ~ 15.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L166 ~ 15.97-43 ~ 129.9-6 ~ 15.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L206 ~ 19.9770 ~ 130--6 ~ 19.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L206 ~ 19.97-43 ~ 129.9-6 ~ 19.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L256 ~ 24.9770 ~ 130--6 ~ 24.97
12 Day(s) or more 6Standard typeEHW coating+0.005/0L256 ~ 24.97-43 ~ 129.9-6 ~ 24.97

Loading...

Basic Information

Heavy-load punches Yes Shank type Single-stepped Material Powdered high-speed steel
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)