(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Pilot Punches Lapping

Pilot Punches Lapping

This is a pilot punch with improved surface roughness compared to regular polished products by lapping the tip that comes into contact with the workpiece. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AL-ATAL3-[52-82/10]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-[52-82/10]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL3-LC[27-81.9/0.1]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-LC[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-LCT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-LMT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-[52-82/10]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-[52-82/10]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-LC[27-81.9/0.1]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-LC[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-LCT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-LMT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL5-[52-82/10]-P[2-4.99/0.001]-A[10-30/5]
AL-ATAL5-[52-82/10]-PC[1-1.999/0.001]-A[10-30/5]
AL-ATAL5-LC[27-81.9/0.1]-P[2-4.99/0.001]-A[10-30/5]
AL-ATAL5-LC[27-81.9/0.1]-PC[1-1.999/0.001]-A[10-30/5]
AL-ATAL5-LCT[27-81.9/0.1]-P[2-4.99/0.001]-A[10-30/5]
AL-ATAL5-LCT[27-81.9/0.1]-PC[1-1.999/0.001]-A[10-30/5]
AL-ATAL5-LMT[27-81.9/0.1]-P[2-4.99/0.001]-A[10-30/5]
AL-ATAL5-LMT[27-81.9/0.1]-PC[1-1.999/0.001]-A[10-30/5]
AL-ATAL6-[52-82/10]-P[2.5-5.99/0.001]-A[10-30/5]
AL-ATAL6-[52-82/10]-PC[1.25-2.499/0.001]-A[10-30/5]
AL-ATAL6-LC[27-81.9/0.1]-P[2.5-5.99/0.001]-A[10-30/5]
AL-ATAL6-LC[27-81.9/0.1]-PC[1.25-2.499/0.001]-A[10-30/5]
AL-ATAL6-LCT[27-81.9/0.1]-P[2.5-5.99/0.001]-A[10-30/5]
AL-ATAL6-LCT[27-81.9/0.1]-PC[1.25-2.499/0.001]-A[10-30/5]
AL-ATAL6-LMT[27-81.9/0.1]-P[2.5-5.99/0.001]-A[10-30/5]
AL-ATAL6-LMT[27-81.9/0.1]-PC[1.25-2.499/0.001]-A[10-30/5]
AL-ATAL8-[52-82/10]-P[3-7.99/0.001]-A[10-30/5]
AL-ATAL8-[52-82/10]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL8-LC[27-81.9/0.1]-P[3-7.99/0.001]-A[10-30/5]
AL-ATAL8-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL8-LCT[27-81.9/0.1]-P[3-7.99/0.001]-A[10-30/5]
AL-ATAL8-LCT[27-81.9/0.1]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL8-LMT[27-81.9/0.1]-P[3-7.99/0.001]-A[10-30/5]
AL-ATAL8-LMT[27-81.9/0.1]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL10-[52-82/10]-P[3-9.99/0.001]-A[10-30/5]
AL-ATAL10-[52-82/10]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL10-LC[27-81.9/0.1]-P[3-9.99/0.001]-A[10-30/5]
AL-ATAL10-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL10-LCT[27-81.9/0.1]-P[3-9.99/0.001]-A[10-30/5]
AL-ATAL10-LCT[27-81.9/0.1]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL10-LMT[27-81.9/0.1]-P[3-9.99/0.001]-A[10-30/5]
AL-ATAL10-LMT[27-81.9/0.1]-PC[1.5-2.999/0.001]-A[10-30/5]
AL-ATAL13-[52-82/10]-P[6-12.99/0.001]-A[10-30/5]
AL-ATAL13-[52-82/10]-PC[3-5.999/0.001]-A[10-30/5]
AL-ATAL13-LC[27-81.9/0.1]-P[6-12.99/0.001]-A[10-30/5]
AL-ATAL13-LC[27-81.9/0.1]-PC[3-5.999/0.001]-A[10-30/5]
AL-ATAL13-LCT[27-81.9/0.1]-P[6-12.99/0.001]-A[10-30/5]
AL-ATAL13-LCT[27-81.9/0.1]-PC[3-5.999/0.001]-A[10-30/5]
AL-ATAL13-LMT[27-81.9/0.1]-P[6-12.99/0.001]-A[10-30/5]
AL-ATAL13-LMT[27-81.9/0.1]-PC[3-5.999/0.001]-A[10-30/5]
AL-ATAL16-[62-82/10]-P[10-15.99/0.001]-A[10-30/5]
AL-ATAL16-[62-82/10]-PC[5-9.999/0.001]-A[10-30/5]
AL-ATAL16-LC[27-81.9/0.1]-P[10-15.99/0.001]-A[10-30/5]
AL-ATAL16-LC[27-81.9/0.1]-PC[5-9.999/0.001]-A[10-30/5]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
Addition of single key flat to head LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 30----1 ~ 2.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 30-----0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9--1 ~ 2.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9---0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.9-1 ~ 2.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.9--0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30---27 ~ 81.91 ~ 2.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30---27 ~ 81.9-0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 30----1 ~ 3.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 30-----0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9--1 ~ 3.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9---0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.9-1 ~ 3.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.9--0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30---27 ~ 81.91 ~ 3.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30---27 ~ 81.9-0.5 ~ 0.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 30----2 ~ 4.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 30-----1 ~ 1.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30-27 ~ 81.9--2 ~ 4.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30-27 ~ 81.9---1 ~ 1.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30--27 ~ 81.9-2 ~ 4.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30--27 ~ 81.9--1 ~ 1.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30---27 ~ 81.92 ~ 4.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30---27 ~ 81.9-1 ~ 1.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L652 ~ 8210 ~ 30----2.5 ~ 5.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L652 ~ 8210 ~ 30-----1.25 ~ 2.499
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30-27 ~ 81.9--2.5 ~ 5.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30-27 ~ 81.9---1.25 ~ 2.499
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30--27 ~ 81.9-2.5 ~ 5.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30--27 ~ 81.9--1.25 ~ 2.499
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30---27 ~ 81.92.5 ~ 5.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30---27 ~ 81.9-1.25 ~ 2.499
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L852 ~ 8210 ~ 30----3 ~ 7.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L852 ~ 8210 ~ 30-----1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30-27 ~ 81.9--3 ~ 7.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30-27 ~ 81.9---1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30--27 ~ 81.9-3 ~ 7.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30--27 ~ 81.9--1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30---27 ~ 81.93 ~ 7.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30---27 ~ 81.9-1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1052 ~ 8210 ~ 30----3 ~ 9.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1052 ~ 8210 ~ 30-----1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30-27 ~ 81.9--3 ~ 9.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30-27 ~ 81.9---1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30--27 ~ 81.9-3 ~ 9.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30--27 ~ 81.9--1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30---27 ~ 81.93 ~ 9.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30---27 ~ 81.9-1.5 ~ 2.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1352 ~ 8210 ~ 30----6 ~ 12.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1352 ~ 8210 ~ 30-----3 ~ 5.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30-27 ~ 81.9--6 ~ 12.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30-27 ~ 81.9---3 ~ 5.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30--27 ~ 81.9-6 ~ 12.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30--27 ~ 81.9--3 ~ 5.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30---27 ~ 81.96 ~ 12.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30---27 ~ 81.9-3 ~ 5.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1662 ~ 8210 ~ 30----10 ~ 15.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1662 ~ 8210 ~ 30-----5 ~ 9.999
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L16-10 ~ 30-27 ~ 81.9--10 ~ 15.99-
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L16-10 ~ 30-27 ~ 81.9---5 ~ 9.999

Loading...

 

Basic Information

Shank type Standard Surface treatment Lapping Mounting plate Punch plate
Shank (mounting part) shape Standard

Tech Support