(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pilot Punches Configurable type, Normal

Pilot Punches Configurable type, Normal

A pilot punch that allows you to freely specify the taper length of the tip. The brim has a dowel hole for punch positioning, and the brim is thick enough to accommodate a retainer. It also supports a maximum total length of 200mm.

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RTP10-[70-150/1]-P[6-9.99/0.01]-B[20-50/1]-S[10-45/1]-A[20,​30,​45]
RTP13-[70-200/1]-P[6-12.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP16-[70-200/1]-P[8-15.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP20-[70-200/1]-P[11-19.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP25-[70-200/1]-P[16-24.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP32-[70-200/1]-P[18-31.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTPE10-[70-150/1]-P[6-9.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE13-[70-150/1]-P[6-12.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE16-[70-150/1]-P[8-15.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE20-[70-150/1]-P[11-19.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE25-[70-150/1]-P[16-24.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE32-[70-150/1]-P[18-31.99/0.01]-B[10-50/1]-S[8-45/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
B (Tip length)
(mm)
S (Tip length)
(mm)
P (Tip dimension)
(mm)
1 Piece(s) 18 Day(s) or more 10Standard type1070 ~ 15020 ~ 4520 ~ 5010 ~ 456 ~ 9.99
1 Piece(s) 18 Day(s) or more 10Standard type1370 ~ 20020 ~ 4520 ~ 10010 ~ 506 ~ 12.99
1 Piece(s) 11 Day(s) or more 10Standard type1670 ~ 20020 ~ 4520 ~ 10010 ~ 508 ~ 15.99
1 Piece(s) 18 Day(s) or more 10Standard type2070 ~ 20020 ~ 4520 ~ 10010 ~ 5011 ~ 19.99
1 Piece(s) 18 Day(s) or more 10Standard type2570 ~ 20020 ~ 4520 ~ 10010 ~ 5016 ~ 24.99
1 Piece(s) 18 Day(s) or more 10Standard type3270 ~ 20020 ~ 4520 ~ 10010 ~ 5018 ~ 31.99
1 Piece(s) 16 Day(s) 10Economy type1070 ~ 150-10 ~ 508 ~ 456 ~ 9.99
1 Piece(s) 16 Day(s) 10Economy type1370 ~ 150-10 ~ 508 ~ 456 ~ 12.99
1 Piece(s) 16 Day(s) 10Economy type1670 ~ 150-10 ~ 508 ~ 458 ~ 15.99
1 Piece(s) 16 Day(s) 10Economy type2070 ~ 150-10 ~ 508 ~ 4511 ~ 19.99
1 Piece(s) 16 Day(s) 10Economy type2570 ~ 150-10 ~ 508 ~ 4516 ~ 24.99
1 Piece(s) 16 Day(s) 10Economy type3270 ~ 150-10 ~ 508 ~ 4518 ~ 31.99

Loading...

  1. 1
 

Basic Information

Shank type Standard Tip shape Tapered tip Material SKD11 Equivalent
Surface treatment None Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)