• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/9 sampai dengan 4:00 pada tanggal 24/9/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 (WIB) 24/9/2018. We apologize for the inconvenience.

Shoulder Punches DLC Coating, SKH51 Equivalent

Shoulder Punches DLC Coating, SKH51 Equivalent

Click this image to zoom it.

Move the mouse over the image to zoom

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC
  • PUNCH&RETAINER SET

Part Number

Configured Part Number is shown.

 
Part Number
AN-SHAL3-[50-100/10]-P[1-2.99/0.01]
AN-SHAL3-LC[27-99.9/0.1]-P[1-2.99/0.01]
AN-SHAL3-LCT[27-99.9/0.1]-P[1-2.99/0.01]
AN-SHAL3-LMT[27-99.9/0.1]-P[1-2.99/0.01]
AN-SHAL4-[50-100/10]-P[1-3.99/0.01]
AN-SHAL4-LC[27-99.9/0.1]-P[1-3.99/0.01]
AN-SHAL4-LCT[27-99.9/0.1]-P[1-3.99/0.01]
AN-SHAL4-LMT[27-99.9/0.1]-P[1-3.99/0.01]
AN-SHAL5-[50-100/10]-P[2-4.99/0.01]
AN-SHAL5-[50-100/10]-PC[1-1.99/0.01]
AN-SHAL5-LC[27-99.9/0.1]-P[2-4.99/0.01]
AN-SHAL5-LC[27-99.9/0.1]-PC[1-1.99/0.01]
AN-SHAL5-LCT[27-99.9/0.1]-P[2-4.99/0.01]
AN-SHAL5-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-SHAL5-LMT[27-99.9/0.1]-P[2-4.99/0.01]
AN-SHAL5-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-SHAL6-[50-100/10]-P[2-5.99/0.01]
AN-SHAL6-[50-100/10]-PC[1-1.99/0.01]
AN-SHAL6-LC[27-99.9/0.1]-P[2-5.99/0.01]
AN-SHAL6-LC[27-99.9/0.1]-PC[1-1.99/0.01]
AN-SHAL6-LCT[27-99.9/0.1]-P[2-5.99/0.01]
AN-SHAL6-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-SHAL6-LMT[27-99.9/0.1]-P[2-5.99/0.01]
AN-SHAL6-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-SHAL8-[50-100/10]-P[3-7.99/0.01]
AN-SHAL8-[50-100/10]-PC[1.5-2.99/0.01]
AN-SHAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]
AN-SHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-SHAL8-LCT[27-99.9/0.1]-P[3-7.99/0.01]
AN-SHAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-SHAL8-LMT[27-99.9/0.1]-P[3-7.99/0.01]
AN-SHAL8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-SHAL10-[50-100/10]-P[3-9.99/0.01]
AN-SHAL10-[50-100/10]-PC[1.5-2.99/0.01]
AN-SHAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]
AN-SHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-SHAL10-LCT[27-99.9/0.1]-P[3-9.99/0.01]
AN-SHAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-SHAL10-LMT[27-99.9/0.1]-P[3-9.99/0.01]
AN-SHAL10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-SHAL13-[50-100/10]-P[6-12.99/0.01]
AN-SHAL13-[50-100/10]-PC[3-5.99/0.01]
AN-SHAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]
AN-SHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
AN-SHAL13-LCT[27-99.9/0.1]-P[6-12.99/0.01]
AN-SHAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]
AN-SHAL13-LMT[27-99.9/0.1]-P[6-12.99/0.01]
AN-SHAL13-LMT[27-99.9/0.1]-PC[3-5.99/0.01]
AN-SHAL16-[60-100/10]-P[10-15.99/0.01]
AN-SHAL16-[60-100/10]-PC[5-9.99/0.01]
AN-SHAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]
AN-SHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
AN-SHAL16-LCT[27-99.9/0.1]-P[10-15.99/0.01]
AN-SHAL16-LCT[27-99.9/0.1]-PC[5-9.99/0.01]
AN-SHAL16-LMT[27-99.9/0.1]-P[10-15.99/0.01]
AN-SHAL16-LMT[27-99.9/0.1]-PC[5-9.99/0.01]
AN-SHAL20-[60-100/10]-P[13-19.99/0.01]
AN-SHAL20-[60-100/10]-PC[6.5-12.99/0.01]
AN-SHAL20-LC[27-99.9/0.1]-P[13-19.99/0.01]
AN-SHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSTip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
17 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5-50 ~ 100---1 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5--27 ~ 99.9--1 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5---27 ~ 99.9-1 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5----27 ~ 99.91 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6-50 ~ 100---1 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6--27 ~ 99.9--1 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6---27 ~ 99.9-1 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6----27 ~ 99.91 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8-50 ~ 100---1.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8--27 ~ 99.9--1.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8---27 ~ 99.9-1.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8----27 ~ 99.91.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10-50 ~ 100---1.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10--27 ~ 99.9--1.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10---27 ~ 99.9-1.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10----27 ~ 99.91.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13-50 ~ 100---3 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13--27 ~ 99.9--3 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13---27 ~ 99.9-3 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13----27 ~ 99.93 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.9960 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16-60 ~ 100---5 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16--27 ~ 99.9--5 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99--27 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16---27 ~ 99.9-5 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99---27 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16----27 ~ 99.95 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.9960 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20-60 ~ 100---6.5 ~ 12.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.99-27 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20--27 ~ 99.9--6.5 ~ 12.99---

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKH51 Equivalent Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)