• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:30 sampai dengan 22:30 pada tanggal 27/1/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:30 to 22:30 (WIB) 27/1/2019. We apologize for the inconvenience.

Jector Punches DLC Coating, Standard Type

Jector Punches DLC Coating, Standard Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC
  • PUNCH&RETAINER SET

Part Number

Configured Part Number is shown.

 
Part Number
AN-PJAL4-[50-80/10]-P[1-3.99/0.01]
AN-PJAL4-LC[39-79.9/0.1]-P[1-3.99/0.01]
AN-PJAL4-LCT[39-79.9/0.1]-P[1-3.99/0.01]
AN-PJAL4-LMT[39-79.9/0.1]-P[1-3.99/0.01]
AN-PJAL5-[50-80/10]-P[2-4.99/0.01]
AN-PJAL5-[50-80/10]-PC[1.8-1.99/0.01]
AN-PJAL5-LC[39-79.9/0.1]-P[2-4.99/0.01]
AN-PJAL5-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
AN-PJAL5-LCT[39-79.9/0.1]-P[2-4.99/0.01]
AN-PJAL5-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AN-PJAL5-LMT[39-79.9/0.1]-P[2-4.99/0.01]
AN-PJAL5-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AN-PJAL6-[50-80/10]-P[2-5.99/0.01]
AN-PJAL6-[50-80/10]-PC[1.8-1.99/0.01]
AN-PJAL6-LC[39-79.9/0.1]-P[2-5.99/0.01]
AN-PJAL6-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
AN-PJAL6-LCT[39-79.9/0.1]-P[2-5.99/0.01]
AN-PJAL6-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AN-PJAL6-LMT[39-79.9/0.1]-P[2-5.99/0.01]
AN-PJAL6-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
AN-PJAL8-[50-100/10]-P[3-7.99/0.01]
AN-PJAL8-[50-100/10]-PC[2.5-2.99/0.01]
AN-PJAL8-LC[33-99.9/0.1]-P[3-7.99/0.01]
AN-PJAL8-LC[33-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJAL8-LCT[33-99.9/0.1]-P[3-7.99/0.01]
AN-PJAL8-LCT[33-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJAL8-LMT[33-99.9/0.1]-P[3-7.99/0.01]
AN-PJAL8-LMT[33-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJAL10-[50-100/10]-P[3-9.99/0.01]
AN-PJAL10-[50-100/10]-PC[2.8-2.99/0.01]
AN-PJAL10-LC[33-99.9/0.1]-P[3-9.99/0.01]
AN-PJAL10-LC[33-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJAL10-LCT[33-99.9/0.1]-P[3-9.99/0.01]
AN-PJAL10-LCT[33-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJAL10-LMT[33-99.9/0.1]-P[3-9.99/0.01]
AN-PJAL10-LMT[33-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJAL13-[50-100/10]-P[6-12.99/0.01]
AN-PJAL13-[50-100/10]-PC[5-5.99/0.01]
AN-PJAL13-LC[33-99.9/0.1]-P[6-12.99/0.01]
AN-PJAL13-LC[33-99.9/0.1]-PC[5-5.99/0.01]
AN-PJAL13-LCT[33-99.9/0.1]-P[6-12.99/0.01]
AN-PJAL13-LCT[33-99.9/0.1]-PC[5-5.99/0.01]
AN-PJAL13-LMT[33-99.9/0.1]-P[6-12.99/0.01]
AN-PJAL13-LMT[33-99.9/0.1]-PC[5-5.99/0.01]
AN-PJAL16-[60-100/10]-P[10-15.99/0.01]
AN-PJAL16-[60-100/10]-PC[8-9.99/0.01]
AN-PJAL16-LC[37-99.9/0.1]-P[10-15.99/0.01]
AN-PJAL16-LC[37-99.9/0.1]-PC[8-9.99/0.01]
AN-PJAL16-LCT[37-99.9/0.1]-P[10-15.99/0.01]
AN-PJAL16-LCT[37-99.9/0.1]-PC[8-9.99/0.01]
AN-PJAL16-LMT[37-99.9/0.1]-P[10-15.99/0.01]
AN-PJAL16-LMT[37-99.9/0.1]-PC[8-9.99/0.01]
AN-PJAL20-[60-100/10]-P[13-19.99/0.01]
AN-PJAL20-[60-100/10]-PC[9-12.99/0.01]
AN-PJAL20-LC[37-99.9/0.1]-P[13-19.99/0.01]
AN-PJAL20-LC[37-99.9/0.1]-PC[9-12.99/0.01]
AN-PJAL20-LCT[37-99.9/0.1]-P[13-19.99/0.01]
AN-PJAL20-LCT[37-99.9/0.1]-PC[9-12.99/0.01]
AN-PJAL20-LMT[37-99.9/0.1]-P[13-19.99/0.01]
AN-PJAL20-LMT[37-99.9/0.1]-PC[9-12.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSTip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.9950 ~ 80-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99-39 ~ 79.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99--39 ~ 79.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99---39 ~ 79.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.9950 ~ 80-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5-50 ~ 80---1.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99-39 ~ 79.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5--39 ~ 79.9--1.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99--39 ~ 79.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5---39 ~ 79.9-1.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99---39 ~ 79.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L5----39 ~ 79.91.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.9950 ~ 80-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6-50 ~ 80---1.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99-39 ~ 79.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6--39 ~ 79.9--1.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99--39 ~ 79.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6---39 ~ 79.9-1.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99---39 ~ 79.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L6----39 ~ 79.91.8 ~ 1.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8-50 ~ 100---2.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99-33 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8--33 ~ 99.9--2.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99--33 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8---33 ~ 99.9-2.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99---33 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8----33 ~ 99.92.5 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10-50 ~ 100---2.8 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99-33 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10--33 ~ 99.9--2.8 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99--33 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10---33 ~ 99.9-2.8 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99---33 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10----33 ~ 99.92.8 ~ 2.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.9950 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13-50 ~ 100---5 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99-33 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13--33 ~ 99.9--5 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99--33 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13---33 ~ 99.9-5 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99---33 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13----33 ~ 99.95 ~ 5.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.9960 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16-60 ~ 100---8 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99-37 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16--37 ~ 99.9--8 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99--37 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16---37 ~ 99.9-8 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99---37 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16----37 ~ 99.98 ~ 9.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.9960 ~ 100-------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20-60 ~ 100---9 ~ 12.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.99-37 ~ 99.9------
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20--37 ~ 99.9--9 ~ 12.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.99--37 ~ 99.9-----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20---37 ~ 99.9-9 ~ 12.99---
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.99---37 ~ 99.9----
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20----37 ~ 99.99 ~ 12.99---

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector Standard type
Material Powdered high-speed steel Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)