• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/9 sampai dengan 4:00 pada tanggal 24/9/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 (WIB) 24/9/2018. We apologize for the inconvenience.

Jector Punches DLC Coating, Spring Reinforced Type

Jector Punches DLC Coating, Spring Reinforced Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC
  • PUNCH&RETAINER SET

Part Number

Configured Part Number is shown.

 
Part Number
AN-PJVAL8-LC[33-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJVAL8-LCT[33-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJVAL8-LMT[33-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJVAL10-LC[33-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJVAL10-LCT[33-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJVAL10-LMT[33-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJVAL13-LC[33-99.9/0.1]-PC[5-5.99/0.01]
AN-PJVAL13-LCT[33-99.9/0.1]-PC[5-5.99/0.01]
AN-PJVAL13-LMT[33-99.9/0.1]-PC[5-5.99/0.01]
AN-PJVAL16-LC[37-99.9/0.1]-PC[8-9.99/0.01]
AN-PJVAL16-LCT[37-99.9/0.1]-PC[8-9.99/0.01]
AN-PJVAL16-LMT[37-99.9/0.1]-PC[8-9.99/0.01]
AN-PJVAL20-LC[37-99.9/0.1]-PC[9-12.99/0.01]
AN-PJVAL20-LCT[37-99.9/0.1]-PC[9-12.99/0.01]
AN-PJVAL20-LMT[37-99.9/0.1]-PC[9-12.99/0.01]
AN-PJVAL25-LC[37-99.9/0.1]-PC[9-17.9/0.01]
AN-PJVAL25-LCT[37-99.9/0.1]-PC[9-17.9/0.01]
AN-PJVAL25-LMT[37-99.9/0.1]-PC[9-17.9/0.01]
AN-PJVAS8-LC[36-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJVAS8-LCT[36-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJVAS8-LMT[36-99.9/0.1]-PC[2.5-2.99/0.01]
AN-PJVAS10-LC[36-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJVAS10-LCT[36-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJVAS10-LMT[36-99.9/0.1]-PC[2.8-2.99/0.01]
AN-PJVAS13-LC[36-99.9/0.1]-PC[5-5.99/0.01]
AN-PJVAS13-LCT[36-99.9/0.1]-PC[5-5.99/0.01]
AN-PJVAS13-LMT[36-99.9/0.1]-PC[5-5.99/0.01]
AN-PJVAS16-LC[36-99.9/0.1]-PC[8-9.99/0.01]
AN-PJVAS16-LCT[36-99.9/0.1]-PC[8-9.99/0.01]
AN-PJVAS16-LMT[36-99.9/0.1]-PC[8-9.99/0.01]
AN-PJVAS20-LC[36-99.9/0.1]-PC[9-12.99/0.01]
AN-PJVAS20-LCT[36-99.9/0.1]-PC[9-12.99/0.01]
AN-PJVAS20-LMT[36-99.9/0.1]-PC[9-12.99/0.01]
AN-PJVAS25-LC[36-99.9/0.1]-PC[9-17.9/0.01]
AN-PJVAS25-LCT[36-99.9/0.1]-PC[9-17.9/0.01]
AN-PJVAS25-LMT[36-99.9/0.1]-PC[9-17.9/0.01]
AN-PJVDL8-LC[33-49.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LC[50-90/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LC[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LC[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LC[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LC[80.1-89.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LC[90.1-99.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LCT[33-49.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LCT[50-90/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LCT[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LCT[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LCT[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LCT[80.1-89.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LCT[90.1-99.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LMT[33-49.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LMT[50-90/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LMT[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LMT[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LMT[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LMT[80.1-89.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL8-LMT[90.1-99.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL10-LC[33-49.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL10-LC[50-90/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJVDL10-LC[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSTip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
WC (Tip dimension alteration)
(mm)
17 Day(s) or more 6AWithout DLC foundation+0.005/0L833 ~ 99.9--2.5 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8-33 ~ 99.9-2.5 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L8--33 ~ 99.92.5 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1033 ~ 99.9--2.8 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10-33 ~ 99.9-2.8 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L10--33 ~ 99.92.8 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1333 ~ 99.9--5 ~ 5.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13-33 ~ 99.9-5 ~ 5.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L13--33 ~ 99.95 ~ 5.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L1637 ~ 99.9--8 ~ 9.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16-37 ~ 99.9-8 ~ 9.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L16--37 ~ 99.98 ~ 9.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2037 ~ 99.9--9 ~ 12.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20-37 ~ 99.9-9 ~ 12.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L20--37 ~ 99.99 ~ 12.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L2537 ~ 99.9--9 ~ 17.9-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L25-37 ~ 99.9-9 ~ 17.9-
17 Day(s) or more 6AWithout DLC foundation+0.005/0L25--37 ~ 99.99 ~ 17.9-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S836 ~ 99.9--2.5 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S8-36 ~ 99.9-2.5 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S8--36 ~ 99.92.5 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S1036 ~ 99.9--2.8 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S10-36 ~ 99.9-2.8 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S10--36 ~ 99.92.8 ~ 2.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S1336 ~ 99.9--5 ~ 5.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S13-36 ~ 99.9-5 ~ 5.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S13--36 ~ 99.95 ~ 5.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S1636 ~ 99.9--8 ~ 9.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S16-36 ~ 99.9-8 ~ 9.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S16--36 ~ 99.98 ~ 9.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S2036 ~ 99.9--9 ~ 12.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S20-36 ~ 99.9-9 ~ 12.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S20--36 ~ 99.99 ~ 12.99-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S2536 ~ 99.9--9 ~ 17.9-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S25-36 ~ 99.9-9 ~ 17.9-
17 Day(s) or more 6AWithout DLC foundation+0.005/0S25--36 ~ 99.99 ~ 17.9-
17 Day(s) or more 6DWithout DLC foundation+0.005/0L833 ~ 49.9--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L850 ~ 90--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L850.1 ~ 59.9--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L860.1 ~ 69.9--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L870.1 ~ 79.9--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L880.1 ~ 89.9--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L890.1 ~ 99.9--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8-33 ~ 49.9-2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8-50 ~ 90-2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8-50.1 ~ 59.9-2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8-60.1 ~ 69.9-2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8-70.1 ~ 79.9-2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8-80.1 ~ 89.9-2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8-90.1 ~ 99.9-2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8--33 ~ 49.92.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8--50 ~ 902.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8--50.1 ~ 59.92.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8--60.1 ~ 69.92.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8--70.1 ~ 79.92.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8--80.1 ~ 89.92.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L8--90.1 ~ 99.92.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L1033 ~ 49.9--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L1050 ~ 90--2.5 ~ 2.992.5 ~ 2.99
17 Day(s) or more 6DWithout DLC foundation+0.005/0L1050.1 ~ 59.9--2.5 ~ 2.992.5 ~ 2.99

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector Spring reinforced type
Material Powdered high-speed steel Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)