(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Lamps- Lightings / Backlight

LED Lamps- Lightings / Backlight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

LED light has a longer lifespan than conventional halogen and fluorescent lamps. Maintenance frequency can be reduced.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LPBLR25
LPBLR50
LPBLR75
LPBLW25
LPBLW50
LPBLW75
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLighting Color Width A (Range)
(mm)
Width A
(mm)
Length B (Range)
(mm)
Length B
(mm)
Power Consumption (Range)
(W)
Power Consumption (100V)
(W)
Height H (Range)
(mm)
Height
(mm)
1 Piece(s)Available 16 Day(s) or more 10R (Red)25.1~404030.1~50355.1~665~158
1 Piece(s)Available 13 Day(s) or more 10R (Red)60.1~807050.1~806020.1~30245~1510
1 Piece(s)Available 16 Day(s) or more 10R (Red)80.1~1009580.1~1008550.1~80545~1510
1 Piece(s)Available 16 Day(s) or more 10W (White)25.1~404030.1~50354.1~5520.1~3025
1 Piece(s)Available 16 Day(s) or more 10W (White)60.1~807050.1~806010.1~202020.1~3025
1 Piece(s)Available 16 Day(s) or more 10W (White)80.1~1009580.1~1008540.1~504520.1~3025

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square Type Irradiation Direction Backlight Type
Light Source LED Irradiation Light Type Surface Emitted Light

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)