(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Safety Mesh Fence Units (Low Height Type)

Safety Mesh Fence Units (Low Height Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・Dimensions can be specified in 1mm increments
・Simply select the dimensions and the necessary parts will be delivered, so no design is required and assembly is easy
・Brown smoke panel and expanded metal from April 2023 Added
・Orange panels added from September 2023
・Assembled products will be shipped with the wire mesh and panel assembled to the aluminum frame
Note: Accessories such as anchor stands are not included. It must be purchased separately and assembled by the customer.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFUA6-30B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA6-30S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA6-50B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA6-50S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA6-ST3-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA8-30B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA8-30S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA8-50B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA8-50S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUA8-ST3-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY6-30B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY6-30S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY6-50B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY6-50S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY6-ST3-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY8-30B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY8-30S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY8-50B-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY8-50S-W[300-1000/1]-D[500-1030/1]-H[0,​150]
HFUAY8-ST3-W[300-1000/1]-D[500-1030/1]-H[0,​150]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSExtrusion Series Extrusion No. Extrusion Size Fence Net Pitch Fence Net/Panel Color D
(mm)
H
(mm)
W
(mm)
1 Piece(s) 10 Day(s) or more 10HFFS6303030Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS6303030Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS6303050Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS6303050Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS63030-Transparent500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS8404030Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS8404030Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS8404050Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS8404050Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFS84040-Transparent500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY6303030Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY6303030Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY6303050Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY6303050Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY63030-Transparent500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY8404030Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY8404030Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY8404050Black500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY8404050Silver500 ~ 10300 ~ 150300 ~ 1000
1 Piece(s) 10 Day(s) or more 10HFFSY84040-Transparent500 ~ 10300 ~ 150300 ~ 1000

Loading...

  1. 1

Basic Information

Type Safety Fence Units Fastening Parts Quantity 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)