(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Spot Light - Large Arm Type

LED Spot Light - Large Arm Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

◆Features
Resistant to water and oil and suitable for hard environments. A high-intensity spot type with an arm.

Part Number

Configured Part Number is shown.

LEDPA2

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LEDPA2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available 16 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Spot Type IP (Dust & Water Proof) IP67 Emitted Color White
Shape Large Spot Mounting Method Tightening with screws Input Voltage(V) DC24
Lighting Angle(°) 20 Accessories Small Button Head Screw M6-35 Arm A Dim.(mm) 400

Please check the type/dimensions/specifications of the part LEDPA2 in the LED Spot Light - Large Arm Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)